Search Results for pt02e-22-36s
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Quick Push Lock Circular Connectors | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
www.amphenolrf.com
www.amphenolrf.com
Data Sheet - temposonics.com
for hazardous areas in Zone 0/1, Zone 1, Zone 2, Zone 21 and Zone 22 for the European (ATEX), the English, Welsh and Scottish (UK Ex), the global (IECEx) market, the Eurasian Economic Union (EAC Ex), the South Korean (KCs), the Chinese (CCC) and the Japanese market. Further
IR1 Single Gas Series Datasheet - sgxsensortech.com
12 to 36 9 to 29 15 to 35 6 to 18 9 to 23 15 to 35 22 to 65 9 to 29 20 to 50 15 to 35 9 to 24 15 to 35 Sensitivity to Standard Test Gas (2) (3) Minimum Absorbance: Maximum Absorbance: 0.25 0.60 0.10 0.30 0.06 0.12 0.07 0.15 0.07 0.15 0.07 0.15 0.08 0.12 Typical Sensitivity for Gas Range (3) Refer to Fractional Absorbance Curves
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 09/18 ...
1/4-36 uns-2a 8-64 unf-2a rp o-ring rr.437 11.10.050 1.27.560 14.22.401 10.18.312 7.92 hex product data drawing material: body & insert: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04.
Temposonics
Temposonics
www.amphenol.co.jp
36 71 36. 500 500 500 500 500 500 500 500 500 500 500 500. series name ecomate aquarius upt ecomate rm circular ip67 plastic metal operating temperature-55c to +125c-40c to +105c yes lpt cmb pt ip6k9k option no emi option ... awg12-22/,25-2,5mm² ...
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Wire and cable solutions for demanding applications and harsh environments. More durable products prevent electrical failure and reduce maintenance costs.
1900ND03P2X00C - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 39 pin contacts #22 + 10 pin contacts #16 Without polarizer, without contact
SS164 50/200kHz, 1kW, 12° Tilt, Garmin 8-Pin, DT
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile design extends less than 6.35 mm (1/4") below the hull; No effect on boat’s running performance
B A3 - Amphenol Sine
36.1 4.0 4.0 pin #1 2xØ2.79±0.12x10.15 dp reservoir 2.5 6.7 7.8 0.8 22.0 2xØ2.38 atp15-2p-bm0xxxx no potting potting or not in reservoir potting color gold contact plating gold atp15-2p-bm0xxxx variants tin no potting tin potting gray gray gray gray part number atp15-2p-bm01gry atp15-2p-bm02gry
www.connectpositronic.com
www.connectpositronic.com
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
11 - 85 35 40/36 36 36 30 86 - 870 25 32/25 25 25 25 871 - 1002 23 23/22 22 22 23 Adjacent 1125 - 1675 <25 <25 <25 <25 <25 (adjacent 1-2) Non-Adjacent 1125 - 1675 N/A <30 <30 <30 <30 (non-adjacent 1-4) Cross 1125 - 1675 N/A N/A N/A N/A 35 (cros
PRODUCT DATA DRAWING B DCN 41793 10/15 DAL DATE APPROVED
b dcn 41793 10/15 dal checked: approved: drawn: sw 04/07/97 dal 10/21/15 bnk 10/21/15 rohs compliant freq. range: dc to 12.4 ghz material:
Panel Antennas 760.12.08.00 - AMPHENOL PROCOM
920 x 300 x216 mm / 36.22 x 11.81 x 8.50 in. Wind Load: 223 N (160 km/h) Weight: Approx. 6.5 kg / 14.33 lb. Mounting Bracket: Fixed Bracket : 766.700 (Ordered Separately) Alternate Mounting Bracket: Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) Environmental; Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h ...
Level Plus - temposonics.com
5.3 Safety Barriers 22 6 SYSTEM CHECK 23 6.1 Loop #1 Test 23 6.2 Loop #2 Test 23 7 FLOATS 24 8 MAINTENANCE 25 8.1 Transmitter Installation 26 9 ADJUSTMENTS FOR LEVEL PLUS A4 TRANSMITTER (MANUAL) 27 9.1 Alarm Settings 27 9.2 Calibration for A4 Transmitters 27 9.3 Damping Control 28 10 HART®COMMUNICATION29 10.1 Character Coding 29
ZTP-315 Thermometrics Thermopile IR Sensor
Responsivity 22 32 42 V/W 500K, 1Hz Responsivity T.C. -0.11 %./ °C Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at