Search Results for pt02e-22-36s
696-960 / 1695-2700 MHz - amphenol-antennas.com
Isolation Between Ports 20 dB 22 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (1x) 500 W (1x) 300 W Diplexed Yes (Internal Diplexer) ... Weight without Mounting Bracket Kit 16.7 kg 36.8 lbs Antenna Volume 0.13 m3 4.7 ft3 Survival Wind Speed 241 km/hr 150 mph Wind Area 0.46 m2 4.9 ft2 Wind Load (160 km/hr or 100 mph) 383 N 86 lbf ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION
.3298.36.3819.68.1674.23.2215.61 material: bodies & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ... freq. range: dc to 22.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
Technical features - rfstechnologies.com
dB (VSWR) 36.6 (1.03) MECHANICAL SPECIFICATIONS Bend/Twist degree 90 MATERIAL Material Brass External Document Links Notes PRODUCT DATASHEET EB159-CC-1-O 90° E Plane Bend CPR159G EB159-CC-1-O REV : A REV DATE : 28 Jan 2022 www.rfstechnologies.com
Product Compliance - Amphenol CS
Amphenol CS is committed to meet environmental compliance initiatives from government bodies as well as the initiatives from our customers. Major initiatives include RoHS, REACH, Conflict Minerals, Low Halogen etc.
SIM2B20A000 - Amphenol Air LB
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
TECHNICAL FEATURES - rfstechnologies.com
Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 914 (36) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive F/O CABLE SPECIFICATIONS Number of F/O Strands 2 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Quick Push Lock Circular Connectors | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
TECHNICAL FEATURES - rfstechnologies.com
Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 914 (36) F/O CABLE SPECIFICATIONS Number of F/O Pairs 1 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Single Bending Radius mm (in) 83 (3.3) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km
Connector 1900 Socket With grommet sealed 39 socket contacts #22 + 10 ...
Connector 1900 Socket With grommet sealed 39 socket contacts #22 + 10 socket contacts #16 Fitted with socket polarizers With not mounted polarizers, with contacts (version 2)
Single band, panel antenna with fixed electrical tilt
Weight without Mounting Brackets 10.4 kg 22.9 lbs Wind Area Front 0.49 m2 5.3 ft2 Side 0.36 m2 3.9 ft2 Survival Wind Speed > 201 km/hr >125 mph Wind Load (161 km/hr or 100 mph) Front 722 N 162 lbf Side 643 N 145 lbf
1900ND03S2A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
HELIFLEX CELLFLEX ® ® - CELLFLEX cables
HELIFLEX® Cable CELLFLEX® Cable Installation Instructions 10000006073-05 Grounding of HELIFLEX ® ® - CELLFLEX cables Breitbandschelle in die Führung der Gummieinlage einlegen/umlegen.
Level Plus - temposonics.com
7.3 Nitrophyl Floats 22 7.4 Sanitary Floats 24 7.5 Clean-in-Place Floats 24 7.6 Special Products 25 7.7 Long Gauge Floats 26 8 MAINTENANCE 27 9 ADJUSTMENTS 28 9.1 Alarm Settings 28 ... 36 in. = 0360 914 mm = 0914 180 in. = 1800 4572 mm = 4572 48 in. = 0480 1219 mm = 1219 192 in. = 1920 4877 mm = 4877
B A1 - Amphenol Sine
A1 RELEASE NEW PRODUCT 01/MAR/22 MILO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... 36.63+0.2 0 REF:HDP24-18-8PN-L017 44.8±0.50 2.5 12.6 Ø33.8 Ø35.6 1 1/2-18 UNEF THREAD Ø38.29±0.12 BACKSHELL RING ADAPTER-GREEN 110° REF 110° REF
TECHNICAL FEATURES - rfstechnologies.com
(6.16*2.36*0.93) 159*62*22 (6.26*2.44*0.87) PRODUCT DATASHEET CDS20E-555/6000 Broadband Directional Coupler for Wireless & Indoor Application, Support 555-6000MHz with 20dB CDS20E-555/6000 REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com
(2x) 696-960 / (2x) 1695-2700 MHz - Amphenol Antenna Solutions
2C2UD120X06Fxys0 QUAD BAND | BROAD-BEAM 120°, HEART-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.