Search Results for pt02e-22-36s
NTC Type JR - amphenol-sensors.com
-22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
Wire: 24 AWG – 22 AWG Operating temperature: −25…+85 °C (−13…+185 °F) Ingress protection: IP65/IP67 (correctly fi tted) Fastening torque: 0.6 Nm Female connectors M12 should be covered by this protective cap Material: Brass nickel-plated Ingress protection: IP67 (correctly fi tted) Fastening torque: 0.39…0.49 Nm Material: GD-Zn, Ni
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Operation Manual Level Plus - Temposonics
Level Plus ® Tank SLAER ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
SS164 50/200kHz, 1kW, 20° Tilt, Navico BL, DT
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile design extends less than 6.35 mm (1/4") below the hull; No effect on boat’s running performance
TECHNICAL FEATURES - rfstechnologies.com
22@3800-4900MHz 18@4900-6000MHz 28@555-2700MHz 24@2700-4900MHz 22@4900-6000MHz 30@555-2700MHz 26@2700-6000MHz Insertion Loss dB 2.45 1.9 1.25 0.8 Dimensions, L*W*H mm (in) 156.5*60*29.5 (6.16*2.36*1.16) 156.5*60*23.5 (6.16*2.36*0.93) 156.5*60*23.5 (6.16*2.36*0.93) 159*62*22 (6.26*2.44*0.87) MODEL NUMBER SPECIFICATIONS
Wire Gauge vs Diameter - amphenol.co.jp
Wire Gauge vs. Diameter Wire Gauge Diameter AWG Inches mm 10 0.1019 2.5883 11 0.0907 2.3038 12 0.0808 2.0523 13 0.0720 1.8288 14 0.0641 1.6281
Protimeter F-CAL Test Kit - amphenol-sensors.com
2 INS8801, Rev. A Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers May 2017 Important: Before you start 1. Before using the F-CAL kit to calibrate a Speedy Moisture Tester please read the Model
M285 High Wide Chirp, 1kW, M&M Transducer, DO
The eco-friendly coolant is the best medium to transmit through solid fiberglass and into the surrounding water. The major benefit of an in-hull transducer is no protruding features on the exterior of the hull, making it the perfect choice for trailered or lifted boats. Designed for smaller boats up to 11 m (36') with a solid-fiberglass hull.
ANTENNAS
• Possibility to upgrade your existing antenna while saving 50% carbon footprint - Discover Integra p8 • Easy and aesthetic 5G (active and passive) upgrade via slide-in functionality on top section. • Covering the 1400 MHz • World class wind load inherited from years of experience Innovation platform, with even more connectivity and flexibility
B164 50/200kHz, 1kW, 12° Tilt, Navico BL, DT - airmar-emea.com
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile bronze housing extends less than 6.35 mm (0.25") below the hull; No effect on boat’s running ...
Amphenol
36.5 C 3.5 4.5 4.5 4.5 D1 10 15 18 22.5 D2 21 26 23 32.2 L1 49.7 71.7 63.7 80.2 L4 13 12.5 16.5 20 G M6x1 M8x1.25 M8x1.25 M10x1.5 L2 25.7 34 30.5 43 L3 6.7 12.1 5.5 13 Chart 3 Receptacle with cooper block backshell dimension Part number 07 2 Chart 2 Receptacle with terminal block dimension Socket part number
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
2.4mm Series 2.4mm Interfac - amphenol.co.jp
1/4-36 UNS-2A. 2.4mm Series 2.4mm Series Still looking Contact us for access to over 10,000 products. 22 www.svmicrowave.com | 561.840.1800 Part Number Decr. SF1621-60026 Microstrip SF1621-60029 Stripline ‘-1S’ with 4.76mm and ‘-2S’ with 6.35mm screws Female PCB Solderless Compression Mount Connector, 2 Hole
Connector 1900 Socket With grommet sealed 39 socket contacts #22 + 10 ...
Connector 1900 Socket With grommet sealed 39 socket contacts #22 + 10 socket contacts #16 Fitted with socket polarizers With not mounted polarizers, with contacts (version 2)
RC16-70SX-P013 - Amphenol Sine
a1 release new drawing 12/jul/22 louie tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber clip: stainless steel bolt: stainless steel ... 36.1 42.0±0.6 cavity #1 cavity #70 m5 x 0.8-6g retaining bolt 3.8 1.4 1.7 2x keyway key a shown 5. part number arc16-24sx-p013 variants arc16-70sa-p013 ...
Stainless Steel Flexible Tubing - TPC Wire
TP WIRE & ABLE USA 800-521-7935 ANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
NTC Type JR - amphenol-sensors.com
-22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C