Search Results for qwen 2.5 coder
2.2-5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 2.2-5 Adapters designed for radio frequency applications. 2.2-5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
CW and Programmable Sweep Transmitter | 100 MHz - PCTEL
Frequency Range: 100 MHz – 2.5 GHz (usable down to 80 MHz) Frequency Resolution < 1 Hz: Output Power-40 dBm to +10 dBm: Timebase: Accuracy (excluding temperature drift): ± 5 ppm / year
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 or Filterappsamphenol-aao.com • amphenol-aerospace.com EMI/EMP G Filter Amphenol ® EMI/EMP Protection Connectors offer the versatility of standard connectors with EMI/EMP protection for sensitive circuits. Internal housing of the EMI/EMP devices eliminates costly and bulky exterior discrete
QXRT12S Extraction Tool 2.5mm Contact - Amphenol Sine
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
HIGH SPEED PROTOCOL PRODUCT GUIDE - Amphenol Aerospace
Protocol Name Impedance (ohms) Data Signaling rate (Gbps) per High-Speed Data Pair Effective High-Speed Data Pairs High-Speed Data Pairs Signal Pins
C70210M00825240 C702E PCB Slimline is extremely compact (56 - Amphenol Sine
C70210M00825240 C702E PCB Slimline is extremely compact (56 x 30 x 3mm). Features a metal cover for high mechanical stability (only one card in slot), a protected switch and 100,000 mating cycles.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
Assembly Instructions-C9 Amphenol Type N
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 814 170 ] /L 25783 /E 24580 /N 1 /T 25586 >> endobj xref 4 20 0000000016 00000 n 0000000744 00000 n 0000000984 00000 n 0000001135 00000 n 0000001335 00000 n 0000002217 00000 n 0000003083 00000 n 0000003292 00000 n 0000003472 00000 n 0000003685 00000 n 0000005380 00000 n 0000005771 00000 n 0000006476 00000 n 0000006594 00000 n 0000006997 00000 ...
C:UsersROrmanDesktop$ drawingsC-0441041000402 REV A1 - Amphenol Sine
5 14 - 18 awg (2.5-1.0mm²) 3.30 mm (.129 in) 2.03 mm 14 (.0.079 in) max. insul o.d. typical wire range min. insul o.d. contact size 5 contact size and rear seal wire range:
Model 054103-01252 | PCB Piezotronics
Model 054103-01252:Fastener Load Washer, English, #10, 2.5 klbf (11.1 kN), 5-ft Integral Cable w/pigtails
II - Temposonics
2 1.2 Temposonics II LDT Specifications for Sensors <180 Inches Parameter Specifications Input Voltage: ± 12 to ± 15 Vdc Current Draw: Transducer Only: ± 15 Vdc at 100 mA maximum, 25 mA minimum
Temposonics II
2 GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
Nuclear Power Instrumentation - pcb.com
IMI Sensors - A PCB Piezotronics Division. visit us at www.imi-sensors.com Toll-free . in the USA 800-959-4464 716-684-0003 . Nuclear Power Instrumentation
5g_auto_brochure_letter_fattern
8 CellularModules Wi-FiBLEModules PartNumber A1310EA-XX A5210EA-XX A6110 Cellular LTECat1bis LTECat4 5G-FR1 ProductFamily*WithGNSS A1310EA-0V02AX *A1310EA-GV02AX A5210EA-GVD2A1 A6110-X ChipsetIPlatform UnisocI8910DM ASRIASR1803 Qualcomm BandInformation LTE-FDD:B1/B3/B5/B7/B8/
L L I S T A m - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Model EX682A40 | PCB Piezotronics
Model EX682A40:Intrinsically-safe, DIN mount, differential charge amplifier, 10 mV/pC
B744V 50/200kHz, 600W, w/ FB, Si-Tex 8-Pin, DST
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Market: Semiconductor
Ardent worked with the IC manufacturer to develop a cable to cable version of TR™ that allowed them to connect and disconnect cables without having to disconnect ...
Charles Universal Broadband Enclosure Replacement Door Kit with 5000BTU ...
LT-97-002474 Page 2 of 8 4 th Printing 2. INSTALLATION 2.1. Inspecting the Product The kit is shipped upright on a skid. Remove the bolts, unpack the unit, remove and dispose of the packaging material.