Search Results for radial cable
SMP Female Snap-In Connector for .085 Cable - SV Microwave
Cable Type 0.085 Flexible Coax : Finish Gold : Electrical Frequency 18 GHz ... Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
SMPM Female Bulkhead Connector for .047 Cable - SV Microwave
Cable Type 0.047 Flexible Coax : Electrical Impedance 50 ohms : Frequency 65 GHz ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
The SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0278 is now in stock at SV Microwave. Place your order! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... Radial Misalignment 3° Max : Environmental ...
Threaded SMPM Female Connector, R/A for .085 Cable
The Threaded SMPM Female Connector, R/A for .085 Cable 3222-40059 product is available through our various distributors. Check it out now! Check Inventory. Register. Log in. Compare Products List. Check Inventory ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
Radio Frequency Connectors | Products - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM ...
SMPM Female to SMPM Female 24" Cable Assembly for .047 Cable
Here, you can get the SMPM Female to SMPM Female 24" Cable Assembly for .047 Cable" 7032-6353 with high-performing capabilities from SV Microwave. Check Inventory. Register. Log in. Compare Products List. ... Radial Misalignment 3° Max : Environmental ...
Commercial Aerospace | Markets - Amphenol
These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types. SV Microwave 30° Solderless PCB Compression Mount Connectors ... Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards ...
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
The SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for .085 Cable" 7093-0174. Access the design resources CAD Model and Datasheet now! Check Inventory. Register. Log in. Compare Products List. ... Radial Misalignment 3° Max : Withdrawal Force - FD 6.5 lbs : Axial Misalignment ...
SMPM Female Non-Magnetic Connector for .047 Cable
Cable Type 0.047 Flexible Coax : Family Non-Magnetic : Electrical Impedance 50 ohms : Frequency 40 GHz ... Radial Misalignment 3° Max : Environmental ...
SMPM Female Non-Magnetic Connector for .085 Cable
Meet the SMPM Female Non-Magnetic Connector for .085 Cable 3221-40132. This Non-Magnetic Connector has great performing capabilities. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
Look over SV Microwave's SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0275 now!
SMP Female to SMA Male 6" Cable Assembly for .085 Cable
The SMP Female to SMA Male 6" Cable Assembly for .085 Cable 7012-1321 with superior performing capabilities. Get the product through our distributors. Check Inventory. Register. Log in. Compare Products List. ... Radial Misalignment 3° Max : Environmental ...
SMPM Female R/A to SMPM Female 6" Cable Assembly for .085 Cable
SV Microwave has released the SMPM Female R/A to SMPM Female 6" Cable Assembly for .085 Cable" 7032-7156. Place your order with Digi-Key Electronics! Check Inventory. Register. Log in. Compare products list. Check Inventory. ... Radial Misalignment 3° Max : Environmental ...
PCB Mounting Hardware - SV Microwave
SV has developed customizable mounting hardware to address the challenges posed by axial and radial forces that can compromise the integrity of solder joints in surface mount SMP, SMPM, and SMPS PCB connectors. ... between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable ...
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: Integral Cable; $1791.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:356A06. $1607.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:356A09. Sensitivity: (±20%)10 mV/g;
SMP Female to SMP Female 12" Cable Assembly for .085 Cable"
SV Microwave released the SMP Female to SMP Female 12" Cable Assembly for .085 Cable" 7012-1292. Get the product through our suppliers TTI and Digi-Key Electronics. Check Inventory. Register. Log in. Compare products list ... Radial Misalignment 3° Max : Axial Misalignment ...
Threaded SMPM Female Connector for .047 Cable - SV Microwave
Cable Builder Attributes Electrical Frequency 40 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ... Radial Misalignment 3° Max : Environmental ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper
SMP Female Connector for RG-178 Cable 1221-4004 - SV Microwave
Cable Type RG-178 : Finish Gold : Electrical Frequency 3 GHz : Impedance 50 ohms ... Radial Misalignment 3° Max : Axial Misalignment ...
RLK78-50JFNA - 7/8' RADIAFLEX® RLK Cable, A-series
This RADIAFLEX® radiating cable utilize a low-loss cellular polyethylene foam dielectric and a smooth copper outer conductor which offers a superior electrical performance together with ... Coupling loss values are measured with a radial (below 330 MHz) or parallel (above 330 MHz) orientated dipole antenna. ...