Search Results for radiall rf connectors
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HN-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HN-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online.
FAKRA Connectors - Amphenol RF
The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the production line. This generation of USCAR and FAKRA 2 compatible connectors is compatible with all previous FAKRA products.
RF Connectors for Aerospace | SV Microwave
To achieve this, we addressed axial and radial misalignment issues when fully mated. Available in an SMP, SMPM, or SMPS interface, these RF connectors for aerospace ensure solid, consistent mating and any length. ... These RF connectors for aerospace have been used extensively in space and are able to withstand shock and vibration in other ...
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 77175 Customer Drawing (Size: 331 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 77175: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Radio Frequency Connectors | Products | Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
SV Microwave's thru-hole PCB connectors have been designed to improve performance at higher frequencies. Place your order for SMP PCB connectors today. ... High Performance RF PCB Thru-Hole Connectors. ... Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) ...
Radio Frequency Connectors | Products - Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
SMPM Product Series Solutions Guide Catalog
radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the ... link between mated pairs compensating for both radial and axial misalignment. Available in a cable-to-board mated pair, the plug side can be provided in either right-angle or ...
Extended Ferrule RF Cable Connectors - SV Microwave
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
UG-914/U BNC Jack to BNC Jack Adapter 50 Ohm Straight - Amphenol RF
UG-914/U BNC Jack to BNC Jack Adapter 50 Ohm Straight
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 4.3-10 Adapters designed for radio frequency applications. 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMPM Product Series Solutions Guide Catalog
radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the ... link between mated pairs compensating for both radial and axial misalignment. Available in a cable-to-board mated pair, the plug side can be provided in either right-angle or ...
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Jack to SMB Plug Adapter 50 Ohm Straight | 242185 - Amphenol RF
BNC Jack to SMB Plug Adapter 50 Ohm Straight