Search Results for radsok cad
7-8648-5 | Amphenol Global Search | Amphenol
7-8648-5 | Amphenol Global Search | Amphenol 2 of 7 HEX454CW0000x ELECTRICAL SPECIFICATIONS Mid Band B1, B2 Frequency Range MHz 1695-2180 Frequency Sub-Range MHz 1695-1850 1850-1990 2100-2180 Polarization --- ±45° Gain dBi 16.5 17.0 17.5 Azimuth Beamwidth degrees 50.0 45.0 43.0 Elevation Beamwidth degrees 9.0 8.5 7.8 Electrical Downtilt ...
radsok | Amphenol Global Search | Amphenol
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
14.0mm RADSOK for UPC Right Angle Plug Connector
5 Step 3: Preassemble crimping barrel. lnsert the wire conductor into the crimping barrel (Figure 3.1) Notes: Do not include step 3 when using 150mm2 cable Figure 3.1 Figure 3.1a Step 4: Crimping the contact lug to the wire (Figure 4.1) Figure 4.1a Figure 4.1b Figure 4.1c Note: No sharp burrs after crimping, and single copper wire cannot be exposed, if it has, it must be cut out.
UPC Series - Amphenol Industrial Operations
RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces.
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
17d | Amphenol Global Search | Amphenol
7 Radsok® Electrical Characteristics Radsok Mechanical Characteristics All electrical measurements have been performed with RADSOK-terminals in standard configuration RADSOK Attribute 3,6 6,0 8,0 Transition ... Product selector & 3D CAD files for connectors - Amphenol Socapex If you can't find the 3D file you need, please contact our Technical ...
N020366137002 Radsok 3.6 mm socket with click|fit for 6 mm²-
Radsok® 3.6 mm contact with click|fit for 6 mm²-10 mm² cable diameter . Related Items. C360G01341E1 Radsok® housing for click|fit, 3.6mm contact, 6-10 mm² cable diameter. REQUEST A QUOTE. Recently Viewed Items. Turn History Off ×. Pages. Company; Contact ...
Socket Contact with RADSOK® Technology. Crimp - Amphenol Sine
Socket Contact with RADSOK® Technology. Crimp Barrel, Size 8 (3.6mm), Wire Range 10mm², 8AWG. Title: C:Users ormanDesktopDescriptions to UpdateC-MS6ARS8S-10_REV_B1.dwg Author: rorman Created Date:
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
V59-DAZ49 | Amphenol Global Search | Amphenol
Search Results for V59-DAZ49. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe ® Gen 4/PCIe ® Gen 5/PCIe ® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
AmphenolAmphenol Line Replaceable Module (LRM) - Amphenol Aerospace
LRM with High Amperage RADSOK ® Contacts • The RADSOK® contact technology enables high current flow with minimal voltage loss and low insertion force LRM backplane (left) and module connector (right) incorporating high amperage RADSOK ® contacts (crimp style shown). High Speed GigaStak ® , capable of data rates of 6.250 Gbps
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
For more information on RADSOK® products from Amphenol: www.amphenol-industrial.com and www.radsok.com Contact Amphenol Aerospace Operations, Sidney, NY (Phone: 607-563-5011) or Amphenol Power Solutions, Fraser, MI (Phone: 586-294-7400) The Amphenol ® RADSOK Solution to Bring more Power to the Board... Three High Amperage Products: PowerBlokTM
radsok pcb | Amphenol Global Search | Amphenol
RADSOK SOCKET CONTACT RADSOK® contacts can handle up to 250 amps at size-0 contacts compared to 150 amps for size-0 mil-spec type standard sockets. RADSOK contacts also feature exceptionally high mating cycle durability and can withstand 20,000 mating cycles with standard silver plating.
C10-730605-003 | Amphenol Global Search | Amphenol
C10-7 | Amphenol Global Search | Amphenol C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options. https ...
Assembly Instructions - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
HS95DCS Socket Contact, Machined - amphenol-sine.com
HS95DCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 10mm, Silver, Wire Range 85-95mm², 3/0AWG-Socket Contact, Machined, Crimp Barrel, Radsok. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
radsok | Amphenol Global Search | Amphenol
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
RADSOK PowerBlok Expansion - Amphenol
Amphenol Industrial’s RADSOK® PowerBlok™ WTB (Wire to Board) Expansion Amphenol Industrial Operations has expanded its WTB (wire-to-board) portfolio with the addition of a right-angle mating pin option in both the 2.4 and 3.6 mm WTB board level products. It has also added 8.7 and 9.3 height over board (HOB) options to its vertical mating sockets. […]
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...