Search Results for rc connector
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Features & Benefits: Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini. Three stages of alignment: shell-to ...
N06 252 4104 C | Amphenol Global Search | Amphenol
Heavymate F - • Modular connector • Compatible with market standard • Rated voltage up to 1000V • Rated current up to 100A • Termination: crimp • Numb. C091 M16-D. • M16 size. • Screw locking according to IEC 61076-2-106. • Metal locking ring. • 3 - 8, 12 and 14 positions for crimp and solder. • IP65 / IP67 / IP69K.
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live!
VITA Developer Kit - SV Microwave
The specifications below are typical for the connector series, but may not apply to this particular part. Please see the datasheet for full specifications. VITA SMPM. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -100 dB, DC to 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS;
Platinum Stock Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $710.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:113B22. Measurement Range: (for ±5V output)5 kpsi; Measurement Range: (for ±5V output)34475 kPa;
RP-SMA PCB End Launch Straight Jack 50 Ohm | 901-9864 - Amphenol RF
RF Connector RP-SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-9864 PDF Customer Drawing (Size: 121 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
New Two-Sensor ICP® Blast Pencil Probe | PCB Piezotronics
New Two-Sensor ICP® Blast Pencil Probe An innovative design for more accurate blast and shock wave measurements. May 25, 2017, Depew, NY – PCB’s new quartz, free-field, ICP® blast pressure pencil probe is a two-sensor pencil blast probe that provides time of arrival and the pressure time wave form for total impulse measurement, all in a single sensor.
Straight coil squib connector - amphenol-auto.com
Connector interface: Î Ø11mm VDA-AK1 Î Ø11mm BNA Î code A (blue) B (green) C (orange) Amphenol Automotive Connection Systems Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China. Phone +86/0519-85601880. Fax +86/0519-85118840 . VW PN:4F0 971 613 ...
Thermometrics Cell Connection System (CCS) - Amphenol
exit to customer-defined connector CCS – Flexible Printed Circuit (FPC) Style • Surface mount NTC thermistors attached to flexible printed circuit • Reduced space requirements Applications • EV/HEV Passenger Cars and Buses • Power Backups and Storage • Military • Power Tool Battery Backpacks CCS - Wire Harness Style
mps02-bsfa0140 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631
Model 3743F1110G Accelerometer, VC, 10g, triaxial, damped ... - PCB
Accelerometer, VC, 10g, triaxial, damped, differential, stud mount, integral 9-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
USB Type A-B Cables for Sale - Cables on Demand
USB Type A-B Cables - Amphenol USB Type A-B cables are offered in a variety of configurations to meet your application requirements. Our cables are ideal for connecting a wide variety of peripherals to a PC, including mp3 players, digital cameras, cell phones, printers, scanners, and external drives. USB 2.0 compliant for transfer rates of up to 480mbit/s.
main | Navico - ecomm.gemeco.com
Brands. Support. Cables & Adapters. Mix and Match Cables 1kW
Low Profile RF Cable Assemblies - SV Microwave
Immediate bends exiting the connector; Lowest profile on the market; Ferrule supports cable to eliminate damage; Permits ± 1/2° per GHz phase matching; DC – 18 GHz. Applications: Connection in between modules; Phased array systems; Inside the box with tight spacing. SMA. Impedance (Ω) 50;
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5539-RFX PDF Customer Drawing (Size: 83 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm
RF Connector 1.6-5.6 Straight Crimp Plug L910/34 L910/39 75 Ohm. Downloads. 156-929-34 PDF Customer Drawing (Size: 304 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) L910/34, L910/39: Contact Finish: Gold: Contact Material:
Search Results for the spike volleyball mod v2 download
Minitek127 ®, Wire to Board connector, BTB Eject Vertical Header, Surface Mount, 16 Positions, 1.27 mm (0.050in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Model M052BR050BZ | PCB Piezotronics
Model M052BR050BZ:2-socket, molded composite connector (MIL-C-5015 compatible) to Blunt cut cable with 50 meters of General purpose, polyurethane jacket . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ...
Pulse One Medical Cable Assemblies - amphenolalden.com
Phone: 1(508) 427-7000 E-mail: Info@AmphenolAlden.com www.AmphenolAlden.com R1017 Part Number: P1 P N L 04 B 1 N 1000 - YYYY r y
RTS716ND26S0332 Receptacle, Jam Nut, PC Tail, 26 Position, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS716ND26S0332 Receptacle, Jam Nut, PC Tail, 26 Position, Female, Shell Size 16, Silicone Seal, with BoardLock.