Search Results for recheck in practical test faa
2.4mm Male Connector for .085 Cable - SV Microwave
SV Microwave offers a 2.4mm Male Connector for .085 Cable SF1611-60003. Check out the product information and place your order with our distributors.
Sealed USB Modular Jacks & Plugs | Amphenol LTW
This USB family of connectors consist of Type-A, Type-B, Type-C, Mini USB, Micro USB, and meet USB 2.0, 3.2 (Gen 1 & Gen. 2) standard. This wide rage of product provides the convenience to our customer evaluating their USB with multiple selection of connecting interfaces.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact me at your convenience. Sincerely, John Bianchi
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and/or ACAD at your convenience. Sincerely, John Bianchi
AHDP06-18-20SR-SRA 20 Position Plug, Socket, Shell Size 18, - Amphenol Sine
AHDP06-18-20SR-SRA 20 Position Plug, Socket, Shell Size 18, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP26-18-20SE
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact AAO and/or ACAD at your convenience. Sincerely, John Bianchi
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Please log in - Sachsenkabel pulse
Track your cable from production to documentation. Simply scan the barcode at the cable end or enter the serial number and you have access to specific product data: from fiber type to cable to connector type; from production date to item number, to test protocols, patch history, product re-order etc. All at a simple click.
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace | Push ...
2M804 is the most rugged push-pull connector available. Designed for soldier-worn applications, highly customizable, lightweight with excellent EMI shielding
PDS-253 1000BASE-SX Fiber to Copper SerDes Converter
ADC-8CH-160M-14 Octal-Channel 160 MSPS 14-bit Analog Input A/D Connector Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 Samtec HQDP-020 (20 pairs;40 signals)
Power Relay EPR10 - el-cab.com.pl
Vibration resistance G2IS0 16750-3: 2012 (test VIII) Mechanical Shock IS0 16750-3: 2012 (Test for devices on rigid points on the body and on the frame) Corrosion resistance ISO 16750-4; 2010 (5.5.1 severity level 4) Humidity ISO 16750-4 2010 (5.6.2.3) Temperature change ISO 16750-4; 2010 (5.3.1)
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[607DD4DF128C25F262AF935DAD99A677>0F4F79BEB260774EB96DB8A4C4AEB4F2>]/Index[10 51]/Info 9 0 R ...
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 3 0 obj /Linearized 1 /O 5 /H [ 576 152 ] /L 103135 /E 102784 /N 1 /T 102958 >> endobj xref 3 9 0000000016 00000 n 0000000523 00000 n 0000000728 00000 n 0000000930 00000 n 0000001036 00000 n 0000001055 00000 n 0000001078 00000 n 0000000576 00000 n 0000000708 00000 n trailer /Size 12 /Info 2 0 R /Root 4 0 R /Prev 102949 /ID[] >> startxref 0 %%EOF 4 0 obj /Type /Catalog /Pages ...