Search Results for registro de escrituras en tepatitlan jalisco
High Performance Thermal-Magnetic Circuit Breakers 410/520/530-
1646 www.e-t-a.de 1 1 Description Typical applications Interrupting capacity to IEC 60947/EN 60947 Approvals Technical data Single, double and three pole high performance thermal-magnetic circuit breakers with tease-free, trip-free, snap action mechanism and toggle actuation (S-type TM CBE to EN 60 934; also to EN 60 947).
LC Field - Σύνδεσμοι οπτικών ινών - Amphenol Socapex
Το Amphenol Socapex LC Field Connector είναι μια καινοτόμος λύση που επιτρέπει στους χρήστες να μετατρέψουν το σετ καλωδίων LC τους σε έναν ανθεκτικό σύνδεσμο LC Field Connector. Αυτός ο σύνδεσμος είναι σφραγισμένος έναντι υγρών και σκόνης ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7032-7845 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration of Conformity to RoHS
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 7016-0068 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc
CONFIGURATION CONTROL LEVEL: REV DESCRIPTION - NRN 45756 04/21 PRODUCT ...
- nrn 45756 04/21 b dcn 51513 04/22 approved: drawn: checked: e.m. simulation: tsw 04/20/21 n/a configuration control level: 3 a dcn 50729 05/21 oal±.250oal±6.35
75 Ohm HD Koaxialkontakte - Amphenol Socapex
Die 75-Ohm-HD-Koaxialkontakte von Amphenol Socapex sind für Ultra-HD-Videoanwendungen konzipiert und bieten einen Kanal für 4K- oder Ultra-HD-Qualität, der den 12G-SDI-Standards entspricht. Diese Kontakte sind in der Kontaktgröße 8 erhältlich und sind kompatibel mit MIL-DTL-38999, EN3645, EN4165 und ARINC600 Steckverbindern. Sie sind sowohl als Crimp- als auch als PC-Anschlüsse erhältlich.
FLKC-14EGFS-GCP-001: FLOS & FLOS+ Connector - Amphenol LTW
FLKC-14EGFS-GCP-001, Metal circular connectors with push‐pull locking or break‐away function, Intermateable With Specific Series of Fischer, Lemo, ODU, Souriau
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors 12-071-2 Amphenol For Military and Industrial Interconnection Applications Bayonet Coupling, with Crimp Rear Release Contacts
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Declaration of Conformity to RoHS
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 8018-6172 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc
Declaration of Conformity to RoHS
Compliance per EU standard EN IEC 63000: 2018 - Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances. ITEM # RoHS COMPLIANCE STATUS 7032-6728-060 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc
Declaration - SV Microwave
ITEM # SVHC CAS PPM SF2950-6200 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
RAMPS AND LIFTS - el-cab.com.pl
according to DIN EN 1756-2 *Weight: 53 kg Weight-bearing capacity: 350 kg Slip-resistant surface coating Extension and retraction time: 8 seconds Designed according to EC 2001/85, DIN 32985, ECE R107 and DDA Assembly size as substructure: L 1468 mm × W 1055 mm × H 65 mm Operating temperature: - 25 °C to +80 °C *Can vary according to model type
Miniature Ampli ed Low Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0101 Rev B-+ Vs
Declaration - SV Microwave
ITEM # SVHC CAS PPM SF1133-6038 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1621-60008 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc