Search Results for republic of slovenia
SwitchBlox Nano | Products | Amphenol Aerospace
The SwitchBlox Nano is a tiny form factor 3 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports. It runs from a wide input voltage range of 5.1 to 40V, and provides a 5A, 0.5A power output.
Norms & Guidelines
Slovenia: Agency for Medicinal Products and Medical Devices of the Republic of Slovenia: www.jazmp.si: South Africa: South African Health Products Regulatory Authority (SAHPRA) www.sahpra.org.za: South Korea: Ministry of Food and Drug Safety (MFDS) www.mfds.go.kr: Spain: Spanish Agency of Medicines and Medical Devices: www.aemps.gob.es: Sweden ...
Amphenol Connector Basics Terminology Guide
Connector: A device providing electrical or signal connection. It consists of a plug and receptacle. Insert - The dielectric or insulating inner core, holds contacts Insert Arrangement - The number, spacing and arrangement of contacts in a connector Insertion Tool - A small, handheld tool used to insert contacts into a connector Interfacial Seal - A resilient part on the face of pin inserts ...
NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module
The NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module can deliver high performance. Access the Datasheet and CAD Model now.
Products - Amphenol Canada
Visit Amphenol MAO website for all Military and Aerospace products.
LEAP OBT Socket | Leap | Optical Transceivers | Products | Amphenol ...
LEAP OBT is then mounted on top of the socket with 4 screws and the electrical interfaces are ensured via the 225 LGA spring contacts. Optimized for high-speed applications (upt o 28Gbps). Have any questions? Talk with us directly using LiveChat.
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
SV Microwave presents the SMP Male PCB Edge Launch Connector (Pre-Tinned), FD 1211-60211 with high-performing capabilities. Check out the product info.
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable 7038-0211. Explore its detailed technical specifications here!
SMPM Female VITA 67.3 Backplane Contact for .086 Cable
Access all of our VITA resources for this part number in one, easily-downloadable package. The high quality SMPM Female VITA 67.3 Backplane Contact for .086 Cable 3221-40066 from SV Microwave. Check out the stock details at SV suppliers.
2.92mm Male Connector for .047 Cable - SV Microwave
Meet the high and mighty 2.92mm Male Connector for .047 Cable SF1511-60069 from the SV team. Check out the distribution details now!
SMPS Female VITA 67.3 Backplane Contact for .085 Cable - SV Microwave
Access all of our VITA resources for this part number in one, easily-downloadable package. The SMPS Female VITA 67.3 Backplane Contact for .085 Cable 3821-40024 was designed and developed by SV. Check out the product resources now!
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More ...
To fully understand the scope of C5ISR, one must take into account its evolutionary counterparts: C2, C4ISR, and C6ISR. C2 (Command and Control) is the foundational concept, focusing on the authority and processes necessary to plan, direct, and coordinate military operations.
M4071 Series | Products | Amphenol Aerospace
Military (Airborne, ground-fix, shipboard), Ruggedized, Telecom, Industrial Power Supply
M4012 SERIES | Products - Amphenol Aerospace
M4012 is a military grade, 3U VPX, 28V DC-DC PSU card that provides six outputs per VITA 62 that is rated at 350W output power and 9-15 Joules of holdup for MIL-HDBK-704-8, LDC201 requirements. Features include: conduction cooling, reverse battery protection, internal EMI filters.
DC-DC Holdup Units | Products | Amphenol Aerospace
We offer a wide variety of units designed to comply with the most demanding military standards (MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5). Have any questions? Talk with us directly using LiveChat.
NanoRF Female VITA 67.3 Backplane Contact for .047 Cable
SV Microwave newly launched the NanoRF Female VITA 67.3 Backplane Contact for .047 Cable with superior electrical, mechanical and environmental specifications.
SMPS Straight Female Connector for .047 Cable - SV Microwave
The SMPS Straight Female Connector for .047 Cable P/N: 3821-40029 is offered by SV engineers. Here, you can explore the CAD Model and Dasheet of the product.
Humboldt Male PCB Surface Mount Connector, 4 Port
Check out the highly performable Humboldt Male PCB Surface Mount Connector, 4 Port, H14S-0001. Explore the detailed product specifications.
Dual SCFF | Products | Amphenol Aerospace
The Amphenol AOP “Dual SCFF 26pin Edge Card” is an adapter card interface enabling two Amphenol Ruggedized SCFF modules mounted and soldered, boostering performance and versatility. Aggregate 50 Gbps over 2 channels on an efficient footprint. Interchangeable allowing dual sourcing. PART NUMBER SELECTION: FEATURES: BENEFITS: DIMENSIONS:
SMPM VITA 67.3 Cable Installation Tool | 500-32-034 - SV Microwave
SV Microwave's SMPM VITA 67.3 Cable Installation Tool is now available through our distributors. Check out the product specs and place your order.