Search Results for rf connector panel
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. ... The SSMB is suitable for the standard ranges of flexible and semi rigid cables and is also available in PCB and panel mount versions. Features and Benefits ...
BMB RF Interconnects | BMB Connectors - SV Microwave
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm - Amphenol RF
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Mini-SMB Connectors - Amphenol RF
Amphenol RF's Mini-SMB 75 ohm connector family provides broadband capability through 4 GHz. Its snap-on design offers a quick connect/disconnect and is available with die cast components in non-critical areas to provide a low cost solution. ... Panel Mounting Feature. 2-Hole Flange 1 item; Bulkhead - Front Mount 2 items; Bulkhead - Rear Mount 8 ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132204 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132204 STP 3D Model (Size: 393 kb ) 132204 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMB Connectors - RF Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors ... Panel Mounting Feature. 2-Hole Flange 1 item; 4-Hole Flange 3 items; Bulkhead - Front Mount 9 items; Bulkhead - Rear Mount 36 items; Not Applicable 114 items; Press-Fit 1 item;
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172356 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N1551E3-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
IP-Rated Waterproof RF Connectors - Amphenol RF
IP-rated waterproof RF connectors are ideal for outdoor applications or wet applications and are designed to prevent the ingress of water or fluid into the connector and the enclosure or panel to which the connector may be mounted. IP-67 or better ingress protection is achieved using specialized o-rings and gaskets surrounding the dielectric ...
MHV Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Panel Mounting Feature. 4-Hole Flange 3 items; Bulkhead - Rear Mount 3 items; Not Applicable 5 items; Contact Material. Beryllium Copper 5 items; Brass 6 items; Frequency (Max GHz)
Twinax Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Panel Mounting Feature. 4-Hole Flange 2 items; Bulkhead - Front Mount 1 item; Bulkhead - Rear Mount 3 items; Not Applicable 15 items; Body Material. Brass 20 items; Zinc Diecast 1 item;
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
HN-Type Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Panel Mounting Feature. 4-Hole Flange 2 items; Bulkhead - Rear Mount 2 items; Not Applicable 8 items; Body Finish. Nickel 10 items; Silver 2 items; Less. Contact Material. Beryllium Copper 5 items;
Comprehensive VITA Products - SV Microwave
NanoRF VITA 67.3 Connector System VITA 66.5 RF/Fiber Hybrid Connectors. SV Microwave’s VITA 66.5 RF/Fiber Hybrid connectors combine RF and fiber-optic signals, providing a robust, high-performance solution that adheres to the latest SOSA specifications.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-47 PDF Customer Drawing (Size: 64 kb) 132147-47 3D Model (Size: 384 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
7-16 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 7-16 Connectors at Amphenol RF online.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm - Amphenol RF
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117 STP 3D Model (Size: 384 kb ) 172117 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
SMA Cable Assemblies - Amphenol RF
Popular RF connector options include straight and right angle plugs and jacks. Jacks are available with or without panel mounting options. Both rear-mount and front-mount bulkhead configurations exist. Connectors are constructed of brass or stainless steel and feature gold plated or passivated bodies. Between-series SMA cable assembly ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0. ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2PF705590AM HFSS 3D Component Model (Size: 5893 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;
Mini-D RF Cable Assemblies - SV Microwave
Mini-D RF Cable Assemblies The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs.