Search Results for rf connector panel
MMCX Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Panel Mounting Feature. Bulkhead - Rear Mount 8 items; Not Applicable 91 items; Thread-in 1 item; Body Material. Beryllium Copper 17 items; Brass 82 items; Zinc Diecast 1 item; Body Finish.
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb) 431-119-52S STP 3D Model (Size: 504 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
panel mounting connector | Amphenol Global Search | Amphenol
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ...
QMA Connectors - Amphenol RF
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE. Downloads. 901-10231 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551F9-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 132163 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-30 PDF Customer Drawing (Size: 61 kb) 172117-30 STP 3D Model (Size: 358 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
RP-TNC Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of RP-TNC Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors ... Panel Thickness (Max) 0.165 Inches (4.20 mm) 8 items; 0.256 Inches (6.50 mm) 1 item; Detent Type. Not Applicable 1 item; Thread Direction. Standard 98 items;
What Torque Specification do I apply? - Amphenol RF
Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
Keyed SMA RF Cable Assemblies - SV Microwave
RF performance to 26.5 GHz; Multiple keyings available; Same self-aligning, easy-to-use form factor as our standard SMA; Options include adapters, cable assemblies, panel mount connectors & more; Standard SMA male connector without keying will mate to any keyed SMA female; Standard and custom configurations available. Applications: Aerospace ...
N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172174 STP 3D Model (Size: 377 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 172173 PDF Customer Drawing (Size: 244 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non ... - Amphenol RF
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
QN Connectors - Amphenol RF
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements. ... Panel Mounting Feature. 2-Hole Flange 1 item; 4-Hole Flange 1 item; Bulkhead - Rear Mount 1 item; Body Finish. Gold 1 item; White Bronze 2 items; Less ...
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 901-XPBXXXYYYAX PDF Customer Drawing (Size: 280 kb) 901-2PB100000AE HFSS 3D Comp Model (Size: 5754 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
PCB Connectors - SV Microwave
Bulky Connectors: SV’s compact multi-port connectors provide high-density solutions. Distribution is available for 2, 4, and 8-port SMPM, SMPS, and Mini-D RF connectors. Using SV Microwave's Humboldt Builder, you can design and configure your own Multiport Harness.
PSMP Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Panel Mounting Feature. Not Applicable 14 items; Thread-in 2 items; Body Material. Beryllium Copper 4 items; Brass 12 items; Body Finish. Gold 10 items; White Bronze 6 items; Less. Contact Material.
SMB Panel Mount Jack 4-Hole Flange 50 Ohm | 142306 - Amphenol RF
RF Connector SMB Panel Mount Jack 4-Hole Flange 50 Ohm. Downloads. Assembly Instructions C61 (Size: 33 kb) 142306 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1551A1-003-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-5015 circular connectors feature threaded coupling and single-key/keyway polarization with a variety of shell sizes and insert arrangements to accommodate a range of wire and cable types. These connectors are widely used in applications that require dependable electrical connections in harsh environments.