Search Results for rf generator
PS Series: Power Devices Solutions - Amphenol Socapex
Additionally, our RFM and PT/451 connectors excel in RF and power applications, respectively, guaranteeing optimal performance under extreme conditions. Amphenol Socapex's commitment to delivering top-tier circular and ethernet connectors for industrial and military applications makes us the preferred choice for those seeking dependable ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
amphenol rf www.amphenolrf.com date 09-nov-16 engineer viji k material see notes date 09-nov-16 drawn viji k finish drawing no. 95-902-463-xxx item no. 95-902-463-xxx part no. 95-902-463-xxx ins. loss : ____ db max other vswr : ____ max x hi-pot : 750 vrms x frequency : dc to 18 ghz x continuity design requirements: length table part number ...
External Antenna 1575.42 1602 MHz SMA Plug | ST0326-41-001-A
Active External Antenna 1575.42, 1602 MHz SMA Plug GNSS, GPS, GLONASS GNSS 50 Ohms
Ultraminiature Product Series Cutsheet 040621
Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Ordering Information Amphenol RF ultraminiature product series' (AMC, AMC4 and AMMC) feature low profile PCB connectors with small board footprints. These series utilize the popular snap-on coupling mechanism for secure and
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
CABLE ASSEMBLY INSTRUCTIONS CABLE ASSEMBLY INSTRUCTIONS 196 CRIMP – SOLDER STEP 1. All parts of the connector are shown. A crimp tool is necessary to
Amphenol Connex
Title \10 Author: kj-137 Created Date: 3/9/2012 10:23:28 AM
CUSTOMER OUTLINE DRAWING - amphenolrf.com
"amphenol rf, smp-msld-pct-nm and date code" interface per mil-std-348 series: smp jack limited detent section a-a this surface marked "nm" to signify non-magnetic connectors scale 5.000 recommended pcb pad layout customer outline drawing all other sheets are for internal use only. author:
BNC Right Angle Crimp Plug RG-58 | 031-335-RFX - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-58. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
PRELIMINARY ISSUE - amphenolrf.com
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
Indoor RF Components - Termination Load - RFS Technologies
Indoor RF Components Power Splitter Directional Coupler Hybrid Combiner Tapper Termination Load Indoor Antennas. Outdoor/Indoor RF Components Multiplexers. HYBRIFLEX Optical Fiber & Power Cables Optical Fiber Accessories. CELLFLEX RF Feeder Cable 1/4" 3/8" 1/2" 7/8" 1-1/4" 1-5/8" Field Installable Connectors Tools & Accessories.
1.0-2.3 Straight Crimp Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C79 (Size: 16 kb) 102-799-16 PDF Customer Drawing (Size: 102 kb) 102-799-16 IGS 3D Model (Size: 376 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.
Extended Ferrule RF Cable Connectors - SV Microwave
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
SMA Straight Round Post Jack 50 Ohm | 901-9856
RF Connector SMA Straight Round Post Jack 50 Ohm. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to)
fk6321aw | Amphenol Global Search | Amphenol
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online. ... (RMS) at 35,000 ft making it ideal for Batteries, Generators, Motors & Power ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENHRJ-C01-3 STP 3D Model (Size: 2409 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
High Performance Switched Filter Banks - Q Microwave
High-performance Switched Filter Banks by Q Microwave: 0.5-18 GHz, 1%-100% bandwidth, TTL/CMOS logic, rugged housing for reliability in harsh environments.
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead ... - Amphenol RF
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 400 mm. Downloads. 095-902-583-XXX Customer Drawing (Size: 356 kb) Amphenol RF MHF I LK Ultraminiature Cable Assemblies Datasheet (Size: 199 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112659-75
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm BNC Right Angle PCB Jack Through Hole 75 Ohm | 112659-75 JavaScript seems to be disabled in your browser.