Search Results for rf generator
c:userspdf901-10252 - Amphenol RF
Title: c:userspdf901-10252.ps Created Date: 7/22/2011 11:22:23 AM
Mini-FAKRA Type B Connector Series - Amphenol RF
High-Bandwidth 50 Ohm RF Interconnect. AUTOMATE Type B Mini-FAKRA Cable Mount Connectors. Part Number. Description. FMB4NxSJ-C01W0: AUTOMATE Type B Mini -FAKRA Quad -Port PCB Straight Plug RG-174, RG-188, RG -316. AUTOMATE® Type B is intermateable with TE’s MATE -AX® series.
Uniform Temperatur Referenz - KAYE
Passive device – no electronics; Plate uniformity - + 0.1°C Steady State; RTD Accuracy - + 0.1°C; Can be mounted near measurement point minimizing thermocouple runs (jet engine test cells)
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 ... - Amphenol RF
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 200 Millimeter D Key Code (7.87 Inches)
www.amphenolrf.com
www.amphenolrf.com
Low Outgassing Cables | PCB Piezotronics
Low Outgassing Cables Suitable for Thermal Vacuum Chamber Exposure Contact PCB for additional cable lengths and to purchase cables (call 716-684-0001 or use our contact us form) Cables for Single Axis Accelerometers
Directional Couplers Archives - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
112495 DWG Model (1) - amphenolrf.com
%PDF-1.3 %âãÏÓ 5 0 obj /Length 56084 /Filter /FlateDecode >> stream xœ|½IΦ¹Î%6¿«ˆ± ©oVP@ K0àºeD ¼}‹¤Džó|y ‰ÌŒóŠb§^ Dýß¿Ò ¥ñ+É?ï/ÿÇß ý·ÿ}þúŸÿÏ¿rùõÿþ+ÿú çßÿëüû¿þ•~ý÷ Õ6Û¯Ö[þ¯Ú~ýýWí;üó` X LéÁº~µ¶§Ã"°=X:ÁÌĹ «œI §ÆoOŸWMÕÚyÿ~?Ì„f\øÌhe0; WØê%ÿ03ˆ¹Ë1¥öõr×ý rR e×Ù ®EÄÛS ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
amphenol rf www.amphenolrf.com b c scale: 3.0:1.0 sheet 2 of 2 n panel direct solder jack (for .141" cable) title cad file k. capozzi 03-jun-19 approved date c.wang 23-nov-09 engineer date m.zhang 11-apr-19 drawn date finish configuration level: in work reference see notes material notes: 1. materials and finishes: body - brass, albaloy plating
ATC-PS Cutsheet Final O Web - amphenolrf.com
Title: ATC-PS_Cutsheet_Final_O_Web Created Date: 7/12/2019 5:21:52 AM
External Antenna 1575.42 1602 MHz SMA Plug | ST0326-41-001-A
Active External Antenna 1575.42, 1602 MHz SMA Plug GNSS, GPS, GLONASS GNSS 50 Ohms
c901-9889-rfx - Amphenol RF
Title: c901-9889-rfx.ps Created Date: 5/2/2003 10:53:28 AM
HDAS - PCB connector for harsh environment - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is a high-performance and cost-effective solution for a variety of applications. Designed for use in harsh environments, this robust technology exceeds the MIL-DTL-55302 requirements, ensuring its reliability and durability.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
132203 | Amphenol Global Search | Amphenol
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 132203-18. SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-155-12. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9204-CC.
Amphenol RF
Created Date: 8/30/2000 2:52:03 PM
N1141A1-NT3G-1-50 | Amphenol Global Search | Amphenol
It provides PDIV free performance at an operating voltage of 2.0KV AC (RMS) at 35,000 ft making it ideal for Batteries, Generators, Motors & Power Distribution. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing.
Industrial Applications | Chiller Control
Thermometrics Epoxy-Coated Type NKI of Noise Immune Thermistors are newly developed, consisting of a noise immune NTC thermistor with an integrated radio frequency (RF) decoupling function, providing protection from electromagnetic interference (EMI) at the component level over a wide frequency range.
SMP Male to Female Adapter, FD 1112-4009 - SV Microwave
The SMP Male to Female Adapter, FD 1112-4009 from the RF/Microwave industry leader. Access the design resources and learn more about the product here!
LCF78-50JA - 7/8' CELLFLEX® Premium Attenuation Low-Loss Foam ...
RF Peak Voltage Volts 2920 Jacket Spark Volt RMS 8000 Inner Conductor dc Resistance Ω/1000 m (Ω/1000 ft) 2.04 (0.62) Outer Conductor dc Resistance Ω/1000 m (Ω/1000 ft) 2 (0.61) Passive Intermodulation PIM min. dBc -160 Return Loss (VSWR) Performance 20 (1.22) @ 450-617 MHz