Search Results for rg-59 bnc connectors
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
超小型HD-BNCシリーズ、標準BNCの4倍高密度な実装が可能
hd-bncシリーズ(*)は、アンフェノールが開発した超小型bnc同軸コネクタで、標準bncよりも4倍の高密度な実装を可能にします。 使い慣れたBNCの嵌合方式はそのままに、最小8mmピッチでコネクタを配置できますので、省スペースに大量のHD-BNCコネクタを実装でき ...
12G-SDI対応 BNC ストレートプラグ RG-180, RG-195, Belden B1855A, B8218ケーブル用
12G-SDI BNCの特長. 4K、8K放送用機器向けBNC; 12G-SDI規格に対応し最大伝送速度12Gbps; 12G-SDI用に開発された軽量・省スペースの業界標準&高性能Beldenケーブルに適合; 基板エッジマウント、ライトアングル、IP67防水タイプなど業界最多ラインナップ
カタログ|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
mil-dtl-5015 connectors,mil5015適合の耐環境用途に適したmsコネクタ ... 12g-sdi bnc、12g-sdi hd-bnc,映像機器の4k(12g-sdi)接続に最適なbnc同軸コネクタ。アンフェノール独自の12g-sdi hd-bncは、標準bncよりも4倍の高密度実装(最小8mmピッチ)が可能 ...
CABO COAXIAL RG 59 Os cabos coaxiais automotivos da AMPHENOL são ...
Característica elétrica RG 59 Impedância característica ( Ω) 75 ±3 Capacitância (pF/m) 69,00 Resistência elétrica máxima no condutor central a 20ºC ( Ω/km) 157,00 Resistência do isolamento (M Ω.km) 10.000,00 Atenuação de transmissão máxima (dB/100m) . 1 MHz 10 MHz 100 MHz
FAKRA/USCAR Mechanical Coding
%PDF-1.4 %âãÏÓ 974 0 obj > endobj xref 974 60 0000000016 00000 n 0000002604 00000 n 0000002766 00000 n 0000007406 00000 n 0000007520 00000 n 0000007644 00000 n 0000008494 00000 n 0000008630 00000 n 0000008794 00000 n 0000008822 00000 n 0000009453 00000 n 0000009577 00000 n 0000010469 00000 n 0000011404 00000 n 0000012234 00000 n 0000013091 00000 n 0000013921 00000 n 0000014056 00000 n ...
MIL-DTL-83723 シリーズIII|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
mil-dtl-83723 シリーズiii クラスa、r、w(アルミニウムシェル): バヨネット式、ねじ式、クイック離脱式の3種類の嵌合方式をラインアップし、その高い汎用性により、航空機向けのパネルマウント、ボックスマウント、中継用途のアプリケーションにおいて広く使われています。
NON-ENVIRONMENTAL EMI/RFI Connector Group J STRAIGHT, SPIN COUPLING Non ...
non-environmental emi/rfi connector group j table-a mil part number designator connector shell size a dia. (max) b (max) c (ref) l max g (max) l max cable range shell size dash no inch mm inch mm inch mm inch mm min wire max wire inch mm inch mm 8 05 8 0.62 15.67 2.13 54.10 1.03 26.09 0.96 24.31 0.13 3.18 0.25 6.35