Search Results for rthp0201px-h1
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
c:users ianydesktopc-rthp0201px-h1-x rev b5-model - amphenol sine specifications: 2.1 current rating: 300 amps max. 2.2 voltage rating:1000 v ac/dc b5. 2.3 operating temperature: -40°c to +125°c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac. 2.5 degree of protection: ip67 (mated condition) 2.6 ...
10167520 | Amphenol Global Search | Amphenol
01eqtprl04-12 | Amphenol Global Search | Amphenol c:users ianydesktopc-rthp0201px-h1-x rev b5-model - amphenol sine specifications: 2.1 current rating: 300 amps max. 2.2 voltage rating:1000 v ac/dc b5. 2.3 operating temperature: -40°c to +125°c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac. 2.5 ...
356-157-2 | Amphenol Global Search | Amphenol
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
snap-on neg battery connector | Amphenol Global Search | Amphenol
of these connectors are finished with a non-conductive surface treatment, making electromagnetic shielding difficult. AIO SOLUTION Amphenol Industrial Operations brings the EMI Wind-Lok, a single pole, high power, heavy duty connector, with brilliant electromagnetic shielding performance to the marketplace.
pl10y-501-95 | Amphenol Global Search | Amphenol
rthp0201px-h1 | Amphenol Global Search | Amphenol rthp6161snh-50bs2 | Amphenol Global Search | Amphenol c:users ianydesktopc- rthp0201px-h1 -x rev b5-model - amphenol sine specifications: 2.1 current rating: 300 amps max. 2.2 voltage rating:1000 v ac/dc b5. 2.3 operating temperature: -40°c to +125°c. 2.4 dielectric withstanding voltage: less ...
snap-on neg battery connector | Amphenol Global Search | Amphenol
density D-subminiature connectors available in solder bucket, straight and angled version. They come with a large number of mounting options. FEATURES BENEFITS § A Basic I/O connector comes with five shell size and housing design § Most popular Rugged and sturdy I/O connector § Has a D-shaped shell design § Supports the need for polarisation
356-157-2 | Amphenol Global Search | Amphenol
Search Results for rthp0201pn-h1 7-8648-5 | Amphenol Global Search | Amphenol 18.5 2 11.5 7.5 16 46 30 16.70 3.2 3.2 (MIN.) BLIND HOLE 0.2M A B C 4.5 3.5 9.5 36 21.20 36 3.2 3.2(MIN.) BLIND HOLE 4 X M4 THREAD LENGTH 6 MM LENGTH BLIND HOLE Product Series Connector Type RADSOK® Size Pole Number Keyway Crimped Wire Size EMI & HVIL (Omit for EMI ...
163-045101-00 | Amphenol Global Search | Amphenol
Search Results for 163-045101-00 ... ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 ...
pc07e-18-30 | Amphenol Global Search | Amphenol
pc07e-18-30 | Amphenol Global Search | Amphenol 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 10,000 Hz 200 µg 20 µg/√Hz 3 µg/√Hz 2 µg/√Hz 2 µg/√Hz Output impedance, max 100 Ω Bias output voltage 10 VDC Grounding case grounded Temperature range –50° to +120°C
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol MFK0252BW | Amphenol Global Search | Amphenol Impedance 50 Ohm Frequency Range DC - 6 GHz Voltage Rating 335 Volts RMS Continuous Dielectric Withstanding Voltage 800 VRMS Max VSWR (Return Loss) DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz ...
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
MFK0252BW | Amphenol Global Search | Amphenol fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol Impedance 50 Ohm Frequency Range DC - 6 GHz Voltage Rating 335 Volts RMS Continuous Dielectric Withstanding Voltage 800 VRMS Max VSWR (Return Loss) DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz
10167520-121211 | Amphenol Global Search | Amphenol
01eqtprl04-12 | Amphenol Global Search | Amphenol c:users ianydesktopc-rthp0201px-h1-x rev b5-model - amphenol sine specifications: 2.1 current rating: 300 amps max. 2.2 voltage rating:1000 v ac/dc b5. 2.3 operating temperature: -40°c to +125°c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac. 2.5 ...
222202-10 | Amphenol Global Search | Amphenol
rthp0201px-h1 | Amphenol Global Search | Amphenol Search Results for 222202-10 BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm BNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm 112753. ... 10-189000-202 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above ...
10167520-121211clf | Amphenol Global Search | Amphenol
Amphenol will have a conference call to discuss 4th quarter results on Wednesday, January, 2024 at 1:00 PM ET. To listen to the call, please use the following dial in numbers: Toll free: 888-455-0949 Toll number: +1-773-799-3973 Pass Code: LAMPO A replay of the call will be available until 11:59 PM ET on Saturday, February 24, 2024.
pt00se-22-21 | Amphenol Global Search | Amphenol
ITEM # SVHC CAS PPM M39012/55-3028 LEAD 7439-92-1 30,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
jt07re-8-35p | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
Body Finish: Nickel/Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
pt00se 20-41s | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor
10153126-5t2lf | Amphenol Global Search | Amphenol
01eqtprl04-12 | Amphenol Global Search | Amphenol c:users ianydesktopc-rthp0201px-h1-x rev b5-model - amphenol sine specifications: 2.1 current rating: 300 amps max. 2.2 voltage rating:1000 v ac/dc b5. 2.3 operating temperature: -40°c to +125°c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac. 2.5 ...
356-157-2 | Amphenol Global Search | Amphenol
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68).