Search Results for samsung c'est 1 smartphone
RT0W01419PKNH03-K Receptacle Kit, Square Flange, 19 Positio - Amphenol Sine
RT0W01419PKNH03-K Receptacle Kit, Square Flange, 19 Position, Male, Shell Size 14, Silicone Seal, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket, IP69K
10118194-0011LF | MICRO USB | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10118194-0011LF.
NEW PRODUCT RELEASES BY PCB PIEZOTRONICS
1 800 828 8840 | pcb.com. ACCELEROMETERS FOR SHOCK & VIBRATION MEASUREMENTS IECEx IECEx IECEx IECEx 2 TRIAXIAL PIEZORESISTIVE . ACCELEROMETERS ENDEVCO MODELS 713AL & 713FL. nn Measurement Range: ±2k g nn Sensitivity: 600 mV full scale output nn Frequency Response (±5%): 0 to 3.5k Hz n n Built-in ESD protection IECEx IECEx
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
$PSKHQRO - Amphenol Sine
C:\Users\jhead\Desktop\DURA MATE DRAWINGS_18SEP17\DURA MATE DRAWINGS_18SEP17\C-A114018-A4.dwg Author: JHead Created Date: 9/19/2017 8:24:12 AM ...
Model M354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Created Date:
Stainless Steel Braiding - tpcwire.com
TPC WIRE & CABLE USA 00-521-793 CANADA 00-545-012 EXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
SGX-7CL2 Datasheet
Temperature Range -20°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 20% per annum Max at 150ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V Expected Operating Life > 12 months in air Max s/c Current <1.0 A
RADIATION TOLERANT - amphenol-aerospace.com
1. Connector Type 2. Select a Material Designates P Quadrax Size 8 Contact Adapter for ARINC 801 Contact 3. Quadrax Contact 4. Select a Finish Designates A1 9-5 E2 17-52 F4 21-75 H6 23-6 J8 25-8 6. Select a Shell Size - Insert Arrangement 7. Select a Rotation Ordering procedure is shown below using part number CTF-5P96A1-00N
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 1/5/2010 1:17:04 PM
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material/Color UPVC/Grey Dimensions (Length x Width x Depth) 1450 x 570 x 85 mm 57.1 x 22.4 x 3.3 in Weight without Mounting Brackets 26.5 kg 58.4 lbs Packing Dimensions (LxWxD) 1650 x 700 x 230 mm 65.0 x 27.6 x 9.1 in Survival Wind Speed 216 km/hr 134 mph
B175 Medium Chirp, 1kW, 20° Tilt, Navico BL, DT - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
NTC Type HTP Series - amphenol-sensors.com
Still Air at 77°F (25°C) 12 seconds 13 seconds 16 seconds 22 seconds Dissipation Constant Still Air at 77°F (25°C) 0.60 mW/°C 0.65 mW/°C 0.80 mW/°C 1.0 mW/°C Resistance Range at 257°F (125°C) ohms (Ω) Maximum Power 100 k to 2 M 100 k to 2 M 100 k to 2 M 100 k to 2 M Rating 0.060 Watts 0.065 Watts 0.075 Watts 0.100 Watts Data Table B
MIL-DTL-5015 Filters (FAN) | EMI Filters - Amphenol Aerospace
+1 (607) 563-5313 lwilliams@amphenol-aao.com Description: The “AN” Filter Connector is designed in configurations intermateable and intermountable with MIL-DTL-5015* connectors and provides electromagnetic interference protection for critical circuits. Features & Benefits: ...
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.200 Inches (5.08 mm) Size Category: Large: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. 7-16 Jack to N-Type Jack Adapter 50 Ohm Straight 716-60.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC 45-Degree Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80401. BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 031-71008-RFX.
RG316 50 Ohm Coax Cable for Sale | Cables on Demand | Page 2
RG316 50 Ohm Coaxial Cables at Amphenol Cables on Demand -- Our RG316/U Teflon insulated coaxial cable assemblies offer superior phase and temperature stability. RG316 coax is frequently installed in sensitive areas with minimal space including avionics equipment bays, medical systems, phased antenna arrays, and 2-way communications infrastructure.