Search Results for samsung c'est 1 smartphone
Thermometrics Thermistor Stability Benchmarking (5)
@ 100°C for 1000 Hours Supplier ∆ R25% ∆ °C Performance Ranking Amphenol 0.08 0.018 1 A 0.16 0.036 2 B 0.22 0.050 3 C 0.24 0.055 4 D 0.30 0.068 5 E 0.62 0.141 6 Temperature Stability of Resin-Coated Thermistors * Typical Tolerance: ±0.85°C at 63°C * Accuracy/stability is required for mechanical efficiency.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Model Y482B06 Line Powered Signal Conditioner for ICP® Sensors ...
1.1 This unit provides a 24VDC, 4mA constant current Introduction: Safety Considerations WARNING 1: The power supply/signal conditioner should not be opened by anyone other than qualified service personnel. This product is intended for use by qualified personnel who recognize shock hazards and ...
Model 4115A-04A | PCB Piezotronics
Model 4115A-04A:PCB L&T Torque Sensor, Rotary Transformer, 500 in-lb Capacity FS, Flanges and Splines per AND10262 & AND20002
Thermometrics ZTP-115 Thermopile IR Sensor
Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1
ST900 Speed and Temperature Sensor SST - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
Thermometrics Thermistor Stability Benchmarking (2)
±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances. • Amphenol thermistors have excellent stability. The glass-encapsulated components show 0.062°C measurement accuracy at 300°C and 0.080°C at 250°C after 1000 hours. The resin-coated parts show 0.043°C accuracy at 170°C after 1000 hours. AAS Advantage ...
EB550-XXDS-XX0 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Chassis Mount, 2-Finger Contact Clip. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 14-26AWG MECHANICAL:
Cabinet climate control for the automotive Industry - Lutze Inc.
The automation specialist Friedrich Lütze GmbH & Co. KG has committed itself to energy and cost-efficient air conditioning in automation technology (Project InnoCat 4.2.1) within the Alliance for Innovation "Green Carbody Technologies". The research interest focuses on the reduction of energy expenditure needed for the cooling of control cabinets.
GFANCR34120HR | Crimp Type | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Fan connector crimp type, part number GFANCR34120HR.
Austria - Leotec - Technische Handels- und Produktionsges. m.b.H.
C-Series OFF-HIGHWAY Position Sensors; MH-Series MB Position Sensors; MH-Series MXR Position Sensors; HE Position Sensors; Certificates & Approvals; Accessories for Mobile Hydraulic Position Sensors; Light Industrial Position Sensors C-Series OEM Position Sensors; C-Series Position Sensors with M1 Housing
HM2P09PN5114GFLF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, 5 Row Vertical Header, Type C (15.4 mm Max) with Peg 2.5mm, 55 Signal Pin, Press Fit Tail, ,250 mating cycles (High performance lube),ROHS Compliant
P95 Medium Chirp, 300W, Garmin 8-Pin, DO - airmar-emea.com
300 W. Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz. product data drawing sv part numbercoupling style 9311-60033 smooth bore 9311-60034 limited detent 9311-60035 full detent date approved revision history rev description ...
Danmike DM 8350 - AMPHENOL PROCOM
0.3 m 1-wire with shield: Dimensions: 12 x 59 mm: Environnement; Gamme De Température De Fonctionnement-30 °C to +70 °C: Plage de température de stockage-40 °C to +80 °C: Désignations de commande. Model N ° de produit; DM 8350: 270000064: Ajouter au devis: Functional Diagram. Adjustment Screw.
10128332-101LF | ExaMAX® | Amphenol
10128334-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 6 column, 48 position, Vertical Header, No Guide Pin.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Marine Antennas CXL 470-870 - AMPHENOL PROCOM
On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No. CXL 470-870: 100000226: Add to quote:
Amphenol Assembletech
1. LED street light 2. LED power source 3. Outdoor display module Features and Benefits. 1. Screw locking to ensure reliable connection 2. IP rating IP68 3. Withstand outdoor harsh operating environment Mechanical Performance. 1. Ambient temperature range: -40℃-85℃ 2. Mated cycle : 50 times min.
Medical Interconnect Markets & Applications - Amphenol Alden
Amphenol Alden’s “high-density” Medi-Stac® SPL12-132 product line offers 132 circuits inside a small, ergonomic, 1.2-inch diameter package and is designed for termination of fine-gage wire (40 AWG and higher). Our fine-gauge wire termination processes and equipment ensure safe and secure termination of wires that are smaller than a human ...