Search Results for samsung c'est 1 smartphone
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1298 x 305 x 180 mm 51.1 x 12.0 x 7.1 in Weight without Mounting Brackets: MET 13.2 kg 29.1 lbs Weight without Mounting Brackets: RET 13.5 kg 29.8 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph)
main | Rokk - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition
Thermometrics NTC Type 95 Series Thermistors
Stirred oil: 1 second Maximum Power at 77°F (25°C) 75 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type DC95 Dimensions Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System 32°F to 158°F (0°C to 70°C) ±0.18°F (±0.1°C) 32°F to 158°F (0 ...
M7242 SERIES | AC-DC Power Supplies | Power Supplies | Integrated ...
The M7242 Series is a versatile power supply solution designed to handle both AC and DC inputs with ease. It offers a universal AC input and a wide range DC input with in-rush current limiting for both AC and DC inputs.
Model 052AC050BZ | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
Declaration - svmicrowave.com
SF1644-6001 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023 The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances:
3U VPX 25G 56-Channel Rugged Ethernet Switch - Amphenol Aerospace
Each port is capable of 100G, 25G, 10G, 1G, or 100M Ethernet. The backplane consists of 32 channels of SERDES 25GBase-KR channels and the top of the board has 24 channels of 25GBase-SR fiber optics. Any four channels of the board can be ganged together for a 100G connection. The switching throughput is 1.4Tbps when using all 56 ports on the switch.
M39012_80-3108.PDD - アンフェノールジャパン株式会社
alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b gasket: silicone rubber per a-a-59588, class 2b, grade 50/60 finish: coupling nut: passivated per ams-2700 ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Cable Probe Temperature Sensors
• Maximum temperature to +105°C Amphenol Advanced Sensors. Housing Cable Grommet Connector On-pipe Dry well Part Number Housing Material Housing Dimensions /mm Resistance at (T ref ) /W B (25/85) / K Cable description Cable length /mm JS4710 Brass 5x30 12,000 (25) 950 (100) ±5%
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Circular Medical Cable Connector | Pulse-Lok Connector 301005
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301005
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
±1.25 mmHg 7 Temperature Coefficient of Resistance 0.1 % /°C Typical Temperature Coefficient of Sensitivity-0.2 %FSO/°C Typical Bridge Resistance 800 ± 20% Ω Symmetry ±5 % 5 Burst Pressure 4000 mmHg Gage Media Compatibility Clean, dry, and non-corrosive gases 6 1. Values measured at 0.6 mA and 71.6°F (22 °C) unless noted with 800 Ω
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Duplexer - Amphenol Antenna Solutions
Operating Temperature -40° to +55° C (-40° to 131° F) Application Indoor Operational Humidity 5-95% IP Rating IP65 Mechanical Characteristics Connector(s) 7/16-DIN Female Dimensions (Height x Width x Depth) 168 x 125 x 40 mm 6.6 x 4.9 x 1.6 in Weight 2.2 kg 4.9 lbs Packing Dimensions (H x W x D) 355 x 200 x 130 mm 14.0 x 7.9 x 5.1 in ...
Model 102M295 | PCB Piezotronics
Model 102M295:Cryogenic ICP® pressure sensor, 3500 psi, 1.5 mV/psi, 7/16-20 UNF mtg thd. Operating temperature range of -400 to +212F (-240 to + 100C)
NTC Type C100 - amphenol-sensors.com
1 second • Maximum power at 77°F (25°C) 75 mW; derated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type C100 Specifications Epoxy-coated chip thermistor Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10%
320226 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
SCREW RELEASED; ECN11-0821 8/12/11 DJI M1.5 TOOLING PIN AA
c b a a c 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 2:1 weight: sheet 1 of 2 revisions rev. description date approved 9x9, 60ld, 0.50mm socket assembly fsk9x960sn0501 a date dji