Search Results for screw connectors
Model 034D20 | PCB Piezotronics
Model 034D20:4-conductor, shielded cable, 20-ft, 4-socket plug to 4-socket plug
Model 377b20 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 261A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model EXM622B01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. ... 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-1: Calibration of industrial accel. with full frequency response ...
Model 352c15 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3711B1210G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
EN3155 Contacts - amphenol-socapex.com
Located in the Arve valley of the French Alps, known as the birthplace of screw-machining components, Amphenol delivers experience and expertise in designing ... Color bands Connectors Contact size Wire barrel size EN3545 EN3645 EN4165 1 2 SOCKET EN3155-003 F 22 22 600870-81 X X 20 22 600871-81 X 20 20 600872-81 X 20 18 600873-81 X
Model 730-PK01 | PCB Piezotronics
Model 730-PK01:Spartan 730 noise dosimeter kit with one dosimeter, one windscreen, two clips, calibrator and adapter, USB Bluetooth dongle, and rugged case
Model 010AY020NF | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 209C11 | PCB Piezotronics
Model 209C11:Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp., 1 lb tension, 2200 mV/lb
Model K2075E040 | PCB Piezotronics
Model K2075E040:Electrodynamic Exciter Kit, 40 lbf pk sine force, 1" pk-pk stroke, supports payloads to 7 lbs, includes 2075E dual purpose platform sh
Model AT | PCB Piezotronics
Connector Style: TNC Connection Type: Plug (male pin) Temperature Range: -85 to 329 °F (-65 to 165 °C)
Model 2222C | PCB Piezotronics
Model 2222C:Accelerometer, PE, 1.4 pC/g, -100°F to +350°F, isolated, adhesive mount, side connector, 0.5 grams
Model 831C-LOG | PCB Piezotronics
Model 831C-LOG:Upgrade SoundAdvisor model 831C sound level meter with logging of time histories with interval from 2.5 ms to 24 hours.
Model 357C90 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol Connectors Cross Reference Guide
May include all of the above, plus: Continental Connector, AMP, J Tech. Precision Technology, Winchester and others * A General Note: Connector manufacturers also supply many of the accessories. QPL listings change often. Manufacturers can be added or dropped at any time. This listing is current at the time of the printing of this publication ...
Model 138a11 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RF Connector - amphenol-antennas.com
RF Connector AC-78ST-4SM-F 4.3/10 Male Screw Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our ...
Model 010M160/002 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
D25P33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)