Search Results for screw connectors
C01620G00310012 3+ PE Female receptacle with field installa - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... 3+ PE Female receptacle with field installable screw termination. Mounting hole Ø22 without chamfer; suitable sealing for screws is necessary. Comparable to 09-4224-00-04 Related Items ...
Solderless PCB Edge Launch Connectors - SV Microwave
Additionally, these connectors can accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm and 1.85mm series. ... Technical Specs. Features / Benefits: Solderless compression mount for fast and easy installation (includes screws ...
Mechanical Vibration Switches | PCB Piezotronics
Electrical Connector: Screw Terminals; $450.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Brochure . Digital Output. Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors. 3-Socket Connectors.
Power Backplane Connectors | BTB Power Connectors - Amphenol CS
Amphenol high power backplane connectors support high speed applications. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Quick-Connex® Field Installable M12 DC Micro Connectors - TPC Wire
Quick-Connex® Field Installable M12 DC Micro Connectors are IP67 rated to provide a liquid-tight seal to protect the connection from dust and water contamination. ... Nylon pressing screw threads into body sleeve and compresses pinch ring and seal to grip cable to prevent conductors from pulling out of connector.
Model 682C03 | PCB Piezotronics
Model 682C03:Platinum Stock Products: DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA outputs for vibration and temperature, 0-5/0-10 ... Removable Screw Terminals: Electrical Connector (raw vibration output) BNC Jack: BNC Jack: Housing Material: Polyamide: Polyamide: Size - Height: 3.9 in: 99 mm: Size - Width: 0.9 in: 22.5 ...
Micro Termination Resistor (Female) - Gemeco
Screw terminal connector for positive connections; Molded Body Mat/Color: Thermoplastic PUR/Blue-Gray; Contact Carrier Mat/Color: Thermoplastic PUR/Blue-Gray; Contact Mat/Plating: Brass/Gold; Coupling Nut Mat/Plating: Brass/Nickel; ELECTRICAL: Rated Voltage: 10-30 V DC; Internal Resistor: 120 Ohms (1/2 W)
Catalogues - CONEC
M8x1 Connector series, female connector, 6-pos., axial M12x1 Connectors overmoulded, Bayonet locking, A- and D-coded, female connector, axial M12x1 Sockets with wire termination, bayonet locking, A- and D-coded, male connector, axial
Tamper Resistant RF Connectors - Amphenol RF
Features. Locking Mechanisms: Incorporate locking mechanisms such as screw locks or bayonet locks to secure the connection and prevent unauthorized access. Tamper-Evident Design: Feature tamper-evident designs, such as visual indicators or seals, to alert users to any attempted tampering or unauthorized access. Robust Construction: Built with durable materials and construction to withstand ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
BarKlip BK150 Connector | Power Solutions | Amphenol
The BarKlip ® BK150, a power solution busbar connector, features 10 independent points of contact with low resistance and high reliability. The BarKlip ® BK150, a power solution busbar connector, features 10 independent points of contact with low resistance and high reliability. ... Solder tab or screw mount option available; Enables ...
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
D-Sub Cable Connectors - Amphenol CS
Amphenol s D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in telecommunications, data, consumer, industrial, military, instrumentation and ...
DIN 41612 Accessories | FCI Basics | Shrouds | Harsh Environment Connectors
FCI Basics offers several DIN 41612 accessories that support harsh environment connector applications. These accessories include shrouds, latches and their frames, din polarizing key, hood/cover set. ... (fixing with screws) Easy mounting of cable connector; Cover sets available for 96 position and 21 position modules;
RADSOK® | Products - Amphenol Aerospace
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
Model 2100E21-100 | PCB Piezotronics
Output Connector Type: Screw Terminals: Screw Terminals: Front Panel Display (LCD) Two row, four function keys: Two row, four function keys: Interlock Connectors: Screw Terminals: Screw Terminals * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
Model 685A09 | PCB Piezotronics
Electrical Connector: Screw Terminals; Specification Notes [1] PS206 Declaration of Conformity PS206. English: SI: Performance: Measurement Range: 7 g pk: 68.7 m/s² pk: Frequency Range: 0 to 6000 cpm: 0 to 100 Hz: Relay: 3A Form C 480 VAC: 3A Form C 480 VAC: Relay(Contacts) (DPDT) Normally Open / Closed:
Model 682C05 | PCB Piezotronics
Model 682C05:Platinum Stock Products; Bearing Fault Detector (BFD), DIN rail mount vibration transmitter (for use w/ICP sensor), dual 4-20 mA outputs for o ... Removable Screw Terminals: Electrical Connector (Output, Vibration) BNC Jack: BNC Jack: Din Rail Mount: 1.38 in: 35 mm * All specifications are at room temperature unless otherwise ...