Search Results for screw connectors
Model 685A08 | PCB Piezotronics
Electrical Connector: Screw Terminals: Screw Terminals: Screw Terminal Wire Size: 14 AWG: 2.5 mm2: Cable Input: 1/2-14 NPT: 1/2-14 NPT: Mounting Hole Size: 0.38 in: 10 mm: Sensing Geometry: Inertial Element: Inertial Element * All specifications are at room temperature unless otherwise specified.
43MH-LCF78-C03 - 4.3-10 Male Hand-Screw Connector for 7/8' Coaxial ...
4.3-10 Male Hand-Screw Connector for 7/8" Coaxial Cable, OMNI FIT™ standard, O-ring sealing 43MH-LCF78-C03 REV : B REV DATE : 07 Oct 2018 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
Two Hole In and Between Series Flange Mount Adapters - SV Microwave
SV Microwave just released a new line of 2-hole in- and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options.
SmartDisc Low Profile Cellular Antenna - PCTEL
SmartDisc is a low profile antenna with durable design. The antenna is ground plane independent enabling flexible and easy installation. Ideal for smart city, smart metering and vehicle installations. Model Number Installation Color Cable Length Connector 710211 Screw Black 2.5m SMA-m 710212 Screw White 2.5m SMA-m 710213 Screw Black 0.5m SMA-m 710214 Screw White 0.5m SMA-m 710215 Tape Black 0 ...
Model EX641B71 | PCB Piezotronics
Electrical Connector: Removable Screw Terminals: Electrical Connections: 4-20 mA Pos (+) Electrical Connections: 4-20 mA Neg (-) Electrical Connections: Signal Output Pos: Electrical Connections: Signal Output Neg: Product Documents. Product Specifications Product Manual Product Drawing ...
LiteTouch Solderless PCB Connectors - SV Microwave
SMA Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 430. SF2921-61506-1S SMA Connectors SF2921-61506-1S Add to compare list Datasheet. Part # SF2921-61507-1S SMA Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) ...
D-Sub Cable Connectors | FCI Basics | Input Output Connectors ...
These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of appli Amphenol D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. ... Hoods available in plastic, metalized and metallic form with locking screws; Supports ...
IP67 Waterproof Connectors - Positronic
PRODUCTS. Positronic offers several choices of IP-rated connectors. One IP67 waterproof connectors family is the environmentally sealed waterproof D-sub. This product line reflects the industry’s demand for affordable connectors that are compatible with IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures.
Model 682A15 | PCB Piezotronics
Electrical Connector (input/output) Removable Screw Terminals: Removable Screw Terminals: Electrical Connector (raw vibration output) BNC Jack: BNC Jack: Housing Material: Polyamide: Polyamide: Size - Height: 3.9 in: 99 mm: Size - Width: 0.9 in: 22.5 mm: Size - Depth: 4.5 in: 114.5 mm: Weight (Maximum) 6.4 oz: 127 : Screw Terminal Wire Size: 24 ...
Electronic Vibration Switches | PCB Piezotronics
Electrical Connector: Screw Terminals; $1090.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:685B0011A11. $1030.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:685B1001A30. Measurement Range: 0 to 1.5 in/sec pk;
terminal lugs | Amphenol Global Search | Amphenol
Input terminals 2-hole compression lug, 10-32 on 5/8" centers Output terminals Screw terminal, #8 Chassis ground Two # 10-32 studs on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE
Circular Connectors | Products - Amphenol
It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C. Amphenol Industrial Operations Amphe-Power This series, based on SAE AS50151 and AS95234 utilizing RADSOK® socket contact technology, is ruggedized for harsh environments, high power connectors ...
C091 11F006 001 2 - M16 Female cable connector with internal
Female cable connector with internal strain relief and metal locking ring. 6 contacts, 6-8mm cable diameter. Complete EMI shielding in the fully mated and locked position (EMI security). Screw locking according to IEC 61076-2-106. Contacts sold separately.
Model 320C52 | PCB Piezotronics
Allen wrench (for use with 2-56 thd cap screws) 1: 081B36: Off ground socket head cap screw assembly, 2-56 UNC-2A thd., 0.375 length, alloy steel: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links. ... backshell catalog | Amphenol Global Search | Amphenol Suitable for MIL-DTL ...
1.0-2.3 Connectors - RF Connectors - Amphenol RF
DIN 1.0-2.3 connectors are available to perform at 50 ohm with a maximum frequency of 10 GHz as well as 75 ohm with a maximum frequency of 4 GHz. These performance specifications support high data rates for AES Audio, SD video, HD video, 3Gb/s video, and other high density digital broadcast formats. The DIN 1.0-2.3 connector series complies ...
Modular Jack Connectors and Their Applications - Amphenol CS
Our connectors are available in a diverse range of configurations and options making them an ideal choice for various advanced applications. Amphenol modular jack connector range is available with IR reflow-tolerant LEDs and uniform footprints that alleviate the need for component redesigns. Our standard modular jacks are designed for 100BASE-T ...
993A 3-axis accelerometer with 4-pin Bendix connector
Triaxial accelerometer, 100 mV/g sensitivity, ±10% sensitivity tolerance, low profile with side exit 4-pin Bendix connector (#PC01A-8-4P, p/n R9W), case isolated, 1/4-28 captive mounting screw Wilcoxon's triaxial accelerometers comprise three sensing elements within a single housing. 3-axis accelerometers enable multi-directional data ...
G14A42121B12HR | Oculink connector | Amphenol
Contact us today for more details of Oculink connector, part number G14A42121B12HR. G14A42121B12HR | Oculink connector | Amphenol Amphenol is one of the leading manufacturers of OCuLink Connectors.
993B-7-M12 3-axis accelerometer with M12 connector
Triaxial accelerometer, 100 mV/g sensitivity, ±10% sensitivity tolerance, top exit 4-pin M12 connector, 10-32 captive screw. Wilcoxon's triaxial accelerometers comprise three sensing elements within a single housing. 3-axis accelerometers enable multi-directional data acquisition in a single measurement.