Search Results for serbia
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
Tooling - Positronic The Science of Certainty
Various press-fit tools are available, which are typically used with customer-supplier arbor press equipment. The press-fit tool allows for the connector to be pressed into the PCB without resulting damaging to the connector or the PCB.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
Distributor Inventory - Positronic The Science of Certainty
Distributor Inventory - Use the search field below to lookup available inventory from our participating distributors. Give us a call for more info.
SMPM Socket D38999 Contact (Size 12) for .085 Cable
SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here.
Cool Edge Connectors | High Speed Card Edge | Storage and Server
Cool Edge is a high speed and high power card edge connector system that supports most BTB applications in electronics market. These versatile solutions address multiple standards like PCIe, SAS, SATA, Gen 4/5, OCP 3.0, EDSFF, NGSFF/NF1, Gen Z and offer multiple BTB configurations such as mezzanine, coplanar, midplane and backplane.
Product selector & 3D CAD files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
SMPM Pin D38999 Contact (Size 12) for .085 Cable
SMPM Pin D38999 Contact (Size 12) for .085 Cable 3221-4002. Meet the real product information and contact the SV team for sales.
H23 next generation hydrophones - Wilcoxon Sensing Technologies
H23 next generation hydrophones Model: H23-080, H23-100, and H23-130. H23 series hydrophones are small, versatile, self-amplified, and shielded for a variety of underwater acoustic measurements.
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Termination Instructions - Amphenol Aerospace
L-Ref Number Part Number Subject Description; L-410 5015 5015 MS-E,F Series Connectors MIL-C-5015
ExtremePort™ QSFP-DD 224G Connectors | High Speed I/O | Amphenol
Amphenol's ExtremePort™ QSFP-DD 224G interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications.
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
SMPM Female Connector for .047 Cable 3221-40007 - SV Microwave
SV Microwave presents the SMPM Female Connector for .047 Cable 3221-40007 to the world. Check out the supplier details and get the product!
Search Our Drawing Library - Positronic
We understand your time is extremely valuable and finding a 2D or 3D drawing may be the only reason you have visited this site. To begin, please enter all or part of your part number below to search our real-time database of available drawings.