Search Results for sierra reloading data for 243 winchester
Sağlam Ethernet, USB ve Ekran konektörleri - Amphenol Socapex
Amphenol Socapex mCom 10 Gb+, IEEE 802.3an-2006: 10GBase-T uyarınca 10Gb/s Ethernet'i aşan minyatür, yüksek hızlı bir Cat6A ve Cat7 Ethernet konektörüdür. Maksimum 15 mm dış çapı ile TIA568C.2 ve ISO/IEC11801 standartlarına göre bir Cat.6A konnektördür. Konektör, MIL-DTL-38999 Seri III askeri spesifikasyonlarına (Dişli versiyon) ve MIL-DTL-26482 askeri spesifikasyonlarına ...
2.92mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave offers a 2.92mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1511-60119-1S.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Uncategorised - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Amphenol AMAO Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol Pcd
2 Visit amphenolpcd.com for more information TABLE OF CONTENTS Introduction Typical Applications Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies I
Código de Conduta | Amphenol
A Amphenol TFC do Brasil LTDA, desenvolveu a presente Política de Privacidade com base na Lei Geral de Proteção de Dados (LGPD), a fim de comunicar de forma transparente aos seus clientes, parceiros de negócios, intermediários e terceiros (doravante denominados em conjunto como “Usuário”), as regras gerais de coleta, uso, armazenamento, tratamento, proteção, compartilhamento e ...
NTC Type NDK - amphenol-sensors.com
Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK Dimensions in(5mm) max 0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max
INFOtaINmeNt ScreeN - el-cab.com.pl
170301 | 11.48 LAWO Informationssysteme GmbH Lochfeldstrasse 30 ∙ 76437 Rastatt ∙ GeRmany Phone: +49 7222 1001-0 ∙ Fax: +49 7222 1001-134
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KT7.62 Flange with nut: 7.62: 2P-16P: KTxx01520000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ3.5 Vertical Close With latch holder: 3.5: 2P-24P: OQxx17500000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: AB Handle for HO-5.0/7.5: /: /: AB0000900000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
FAQ | Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen