Search Results for sierra reloading data for 243 winchester
Germany2 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
PROTECTED UNDER U.S. PATENT # 7,553,177 CUSTOMER OUTLINE DRAWING
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K.CAPOZZI 17-Nov-16 SCALE: 5.8:1.0 TITLE HD-BNC STR PLUG FOR BELDEN 1855A CABLE APPROVED DATE Amphenol RF www.amphenolrf.com DATE 01-Jul-16 ENGINEER MADHAN G MATERIAL SEE NOTES DATE 01-Jul-16 DRAWN MADHAN G FINISH DRAWING NO.34-1026-12G ITEM NO.34-1026-12G
NTC Type NDK - amphenol-sensors.com
Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK Dimensions in(5mm) max 0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max
High Speed Interconnect Capability - martec.solutions
Martec Limited St Augustine’s Business Park, Swalecliffe, Whitstable, Kent CT5 2QJ, UK Tel: +44 (0)1227 793 733 Fax: +44 (0)1227 793 735 Email: sales@martec.ltd.uk
Kampffahrzeuge für die Kommunikation | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
Amphenol Pcd
2 Visit amphenolpcd.com for more information TABLE OF CONTENTS Introduction Typical Applications Mil-DTL-24308 Connector Technical Specifications Ordering Information Assemblies I
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Ethernet-Militärschalter RES-SCE-AC-8US - Ethernet-Schalter | Amphenol ...
Der Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-AC-8US ist ein tragbarer, nicht verwalteter Ethernet-Switch, der für raue Umgebungen entwickelt wurde. Mit seiner geringen Größe und dem geringen Gewicht von nur 140 Gramm ist er ideal für unbemannte Fahrzeuge und mobile robuste Netzwerke. Der Switch verfügt über 8 schnelle Ports und wird über 5 VDC (USB) mit Strom ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
of the standard is permissible. The calibration data is given for an immersion depth of 8" on 9" housings, and 4" on 4 1/2" long housings. Temperature Range The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature ...
INFOtaINmeNt ScreeN - el-cab.com.pl
170301 | 11.48 LAWO Informationssysteme GmbH Lochfeldstrasse 30 ∙ 76437 Rastatt ∙ GeRmany Phone: +49 7222 1001-0 ∙ Fax: +49 7222 1001-134
VME-standardin mukaiset DC/AC-virtajohdinvaihtosuuntaajat ...
Tasavirtamuuntajilla on keskeinen rooli erilaisten sotilaslaitteiden toiminnan mahdollistamisessa varmistamalla virtalähteiden yhteensopivuus. Tasavirtasuuntaajat on suunniteltu täyttämään tiukat sotilasstandardit MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 ja DEF Stan 61-5, ja ne on suunniteltu tukemaan kriittisiä sovelluksia ...
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Código de Conduta | Amphenol
A Amphenol TFC do Brasil LTDA, desenvolveu a presente Política de Privacidade com base na Lei Geral de Proteção de Dados (LGPD), a fim de comunicar de forma transparente aos seus clientes, parceiros de negócios, intermediários e terceiros (doravante denominados em conjunto como “Usuário”), as regras gerais de coleta, uso, armazenamento, tratamento, proteção, compartilhamento e ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TJ5.0/5.08 With Handle: 5.0/5.08: 2P-24P: TJxx7/51540000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KT7.62 Flange with nut: 7.62: 2P-16P: KTxx01520000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Miniaturyzacja | Mikrozłącza Amphenol Socapex
Technologia miniaturyzacji Innowacyjne materiały i projekty. Technologia miniaturyzacji rewolucjonizuje złącza używane w zastosowaniach wojskowych i lotniczych, zwłaszcza w trudnych warunkach.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.