Search Results for silicone manufacturers and distributors
Model 102A04 **OBSOLETE** See 102B04 High frequency ICP ... - PCB
A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended. Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. (If you have ordered the
Model 356A66 | PCB Piezotronics
Model 356A66:Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 4 kHz, 14 mm cube size, w/built-in filter
Bantam Lightweight Aerospace Connectors | Products - Amphenol Aerospace
Suppliers. Suppliers Corporate Supply Chain Value Added Partners. Amphenol One ... Silicone Rubber: Contact: Copper Alloy & Stainless Steel, Gold Plating: Temperature Range-55°C to 125°C-65°C to 150°C: Test Voltage: 500 VAC: Size 23 500 VAC, Size 12 & 16 1800 VAC: Shell Conductivity:
Model 102A02 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
A silicone rubber coating approximately .010" thick has also been proven effective in many applications. General Electric RTV type 106 silicone rubber is recommended. Apply the rubber coating and allow to cure in accordance with the manufacturer's instructions. sensors have low output impedance
EU RoHS II CoC - amphenol-aerospace.com
from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
RTS714ND19S03 Receptacle, Jam Nut, PC Tail, 19 Position, Fe - Amphenol Sine
Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; ecomate Connectors; ecomate Aquarius PCB Mount ... 19 Position, Female, Shell Size 14, with Silicone Seal. Comparable to PN# UTS714D19S . RTS714ND19S03 Receptacle, Jam Nut, PC Tail, 19 Position, Female, Shell Size 14, with Silicone Seal. Comparable to PN# UTS714D19S ...
Model TLD339A37 | PCB Piezotronics
Model TLD339A37:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature co
Model TLD356A17 | PCB Piezotronics
Model TLD356A17:Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
Right Angle Molded SMB Plug - US Wire
Benefits of Using Our Molded Right Angle SMB Connector in Your Cable Assembly Design If your cable design requires SMB connectors, then add the additional benefits of an environmental seal, and built-in strain relief by using our Right Angle SMB mold capability. The right angle design will allow your cable assembly to fit neatly into […]
Luminus Series Amphenol Pcd
excellence, global network of distributors, and cost-effective solutions for custom systems. Amphenol Pcd 72 Cherry Hill Dr. Beverly, MA. 01915 978.624.3400 info@amphenolpcd.com www.amphenolpcd.com Amphenol Pcd is one of the world’s leading suppliers of interconnect products for Military, Commercial Aerospace and Industrial applications.
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 ... - PCB
A silicone rubber coating approximately .010" thick has also been proven effective in many applications. General Electric RTV type 106 silicone rubber is recommended. Apply the rubber coating and allow to cure in accordance with the manufacturer's instructions. sensors have low output impedance
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
This information is provided based on reasonable inquiry of our suppliers and represents our current actual knowledge based on the information they provided. Please contact compliance@svmicro.com for any Compliance or Environmental related questions. Last Update: 6/28/2023 1:31:26 AM. Contact Us. How can we help? Email: *
SJT Connectors - Amphenol Aerospace | Products
The insert material is a high-temperature, rigid dielectric polymer providing excellent electrical characteristics. A fluorinated silicone interfacial seal is featured on the mating face of the pin inserts, assuring complete electrical isolation of the pins when connector halves are mated.
Model 113B55 Pressure Sensor Installation and Operating Manual
A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended. Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. (If you have ordered the
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
Model 137B24B Quartz, free-field, ICP® blast pressure pencil ... - PCB
A silicone rubber coating approximately 0.010 inch (0.25 mm) thick has also been proven effective in many applications. General Electric RTV type 106 is recommended (PCB Model 065A67). Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. 3.0 OPERATION
Model 113A26 **OBSOLETE** See 113B26 High frequency ICP® pressure probe ...
A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended. Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. (If you have ordered the
Model 102A05 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
A silicone rubber coating approximately .010" thick has also been proven effective in many applications. General Electric RTV type 106 silicone rubber is recommended. Apply the rubber coating and allow to cure in accordance with the manufacturer's instructions. sensors have low output impedance
Industrial Applications | Room Monitoring
Telaire T2090 Ventostat UIP Calibration Software allows you to modify the standard settings on the T8100, T8200 and T8300 Series products. The software can be used by distributors to make modifications to the Ventostat prior to shipping to the customer, as well as to make adjustments in the field.