Search Results for sine wave generator
MX-P29418-Mxx Non-flex, motor feedback cable, standard, sin - Amphenol Sine
Non-flex, motor feedback cable, standard, single ended, high-resolution, battery backup, or incremental applications. Compatible with 2090-CFBM6DF-CBAAxx.
A1 -- TOMMY RELEASED DRAWING AUG-25-2023 RONALD - Amphenol Sine
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
Model 2025E | PCB Piezotronics
Model 2025E:Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (0.7") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
sine systems - www.amphenol-sine.com amphenol contact, socket, solid, size 16, 22-24 awg bat62-201-16xx-22a3 11 orion li15aug19 orion li15aug19 tommy xie15aug19 none tommy notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps
New Customer Set Up Form - Amphenol Sine
1 Jennifer Adams jadams@amphenol-sine.com Staff Accountant $50,000 2 Louise McLaughlin lmclaughlin@amphenol-sine.com Controller $150,000 3 Scott Wilton swilton@amphenol-sine.com General Manager $1,000,000 4 Reinhard Sill reinhard.sill@amphenol.de Group Controller $3,000,000 5 PJ Lantin pjlantin@amphenol.com VP, Division Controller $6,000,000 ...
SSI Technologies - Application Note FT-AN8
for Diesel Generator Set ( GenSet ) Applications SSI TECHNOLOGIES, INC. Controls Division 1309 Plainfield Ave. Janesville, WI 53545-0450 Phone: (608)758-1500 ... sound wave and measure the time for the echo to reflect off the diesel fuel’s surface and return. The
8500–00 30Hz Ringing Generator - Charles Industries
8500–00 Ringing Generator, shown in Figure 1. 1.2 Document Status This document is reprinted to include a general editorial update. 1.3 Equipment Function The 8500–00 Ringing Generator is a compact KTU-mounted unit intended for use where a 100Vac, 30Hz ringing generator is required. The 8500–00 requires a nominal 120Vac, 60Hz, single ...
C-RTS018x4Pxx_A2 - Amphenol Sine
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
TITLE: DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6141SxH-25Sx REV B1
sine systems - www.amphenol-sine.com amphenol eco-mate,plug,6mm radsok, crimp type,shielding,cord grip b rthp6141s*h-25sx b1 11 drack 08/14/14 3 : 2 c-tommy notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0
a-line
Sine to qtÂity ing ot duty. attachable. multi-pin. industrial ments requiring a bar signal applications. A featured date wire cab. machine is manufactured catio«s, and MIL-C-26482 Il regani. and contor- m pemÝ to rugged of Low Profile Heavy-Duty Performance
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
signal mate C091 Family - Amphenol Sine
www.amphenol-sine.com. Customer Service +1 800 394 7732 Every effort has been made to ensure that the information contained in this document is accurate at the time of publication. Specifications or information stated in this document are subject to change without notice. www.amphenol-sine.com www.amphenol-sine.com Updated 07/2022
AT06-2S-SR02BLK 2-Way Plug Female Connector with Strain ... - Amphenol Sine
AT06-2S-SR02BLK 2-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-2S-CE13, 934451501
AT04-4P-RT03 4 Position Receptacle, Pin, Terminator. Compa - Amphenol Sine
AT04-4P-RT03 4 Position Receptacle, Pin, Terminator. Comparable to part #DT04-4P-RT03. Comparable to PN# DT04-4P-RT03
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4SHECxx A2
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
6-Way Receptacles - Amphenol Sine
AT04-6P-MM01 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-6P-CE01, 934444102
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash