Search Results for sine wave generator
DESCRIPTION L I S T A m p h e n o l
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
模型 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
www.amphenol-sine
www.amphenol-sine.com For more information, contact: Customer Service, 1 800 34 32, csramphenol-sine.com 2022 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 SA. www.amphenol-sine.com. Customer Service +1 800 394 732 very effort
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEChompsDWG for AW2S-XC ...
sine systems - www.amphenol-sine.com amphenol s-wedgelock, 2 position, c & d - key, at series a aw2s-cd a4 11 jarry 26/jun/14 none notes: unless otherwise specified 1. material: thermoplastic; color: orange 2. rohs compliant 3. cavities: 2 4. keyed: key "c" & "d" configuration 5. use with connectors at06-2s*
ATM06-12SB-SR1BK 12-Way Plug, Female Connector, B Position - Amphenol Sine
ATM06-12SB-SR1BK 12-Way Plug, Female Connector, B Position Key with Strain Relief. Comparable to PN# DTM06-12SB-E007
660 MW GENERATOR ROTOR MONITORING SYSTEM - PCB
Application: 660 MW Generator Rotor Monitoring System Continuous monitoring of earth (ground) fault resistance and rotor temperatures for maximizing power output and maintaining safe, dependable operation. Industry: Power Product: AT-7000 and EFREM hybrid system Parameters measured: Temperature (32 channels- RTD), Earth Fault Resistance, Field ...
36.8 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Modular Jack - RJHSE Series - Amphenol CS
§ LED Wave Length: Yellow - 587 +/- 7 nm measured @ 20 mA, Green - 565 +/- 7 nm measured @ 20 mA, Red - 625 +/- 5 nm measured @ 20 mA: MECHANICAL PERFORMANCE § Mating connector insetion force: 5.0 lbs. max. § POS Terminals. Mating connector pull retention force: 20 lbs min. § Durability: 750 mating and unmating cycles: SPECIFICATION §
A Series Connector Modifications | Amphenol Heavy Duty Connectors
Available in 2, 3, 4, 6, 8, 12 and 18 position . Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specificallydesigned, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle direction or improper ...
01 - RELEASED NUMBER - Amphenol Sine
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol
Model 2025E | PCB Piezotronics
Model 2025E:Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (0.7") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 MASTER KEYWAY A2
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
A1 -- TOMMY RELEASED DRAWING AUG-25-2023 RONALD - Amphenol Sine
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol
A1 RELEASE NUMBER 30/NOV/18 ROOKIE ADDED DATE CODE ... - Amphenol Sine
sine systems - www.amphenol-sine.com amphenol b at04-12px-l012 a2 1 3 rookie 30/nov/18 orion 30/nov/18 tommy 30/nov/18 none 12p receptacle, flange mount notes: unless otherwise specified 1. see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: flange 4. specifications: 4.1 ...
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.