Search Results for spy gatherings starting with in
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With ...
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With color coding plate With nut plate Polarization A
NPA Pressure Sensors for Respiratory Care
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
| Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
Model 485M49 Airborne Amplifier, 3-Channel ICP® , +28 VDC aircraft ...
Model Number 485M49 AIRBORNE AMPLIFIER, 3-CHANNEL ICP® , +28 VDC AIRCRAFT POWERED Revision: B ECN #: 43617 Performance ENGLISH SI High Frequency Response(-5 %) >100 kHz >100 kHz [1] Low Frequency Response(-5 %) <1.0 Hz <1.0 Hz [1]
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 5050-0042 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
SIME1602SN - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Item # NX304BB1R, Push-Button Switches with Contact 4
Browse Item # NX304BB1R, Push-Button Switches with Contact 4 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
AC 18 AWG Dual Key Micro Quick-Connects with Trex-Onics Cable - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
| Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
DAL11W1P300H30LF | D-Subminiature | Amphenol
Skip to the beginning of the images gallery . Overview. Description. D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 11W1 Pin Straight Solder 30A , 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 2.4mm PCB Thickness. Environmental Compliance.
UTC Region 6 Meeting - Charles Industries, LLC - An Amphenol Company
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Thermo-Trex Igniter Wire (40100) Thermo-Trex
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
32405129002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 19,5 Without wave-washers 12 terminals
N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm | 172228-24 - Amphenol RF
Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm. Downloads. 172228-24 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
News | Amphenol Ionix
Ionix Systems Ltd is pleased to announce that it has gained approval from GE Aviation to manufacture and supply cable and harness assemblies for Aerospace Applications.
108399-57 | aldenproducts.com
Receptacle Assembly. Quantity. 1
Module For crimped contacts Socket Without peripheral sealing 4 ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
2013-01-11 Hobby course Channel—About OL’s makeup
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture