Search Results for sr04m-2 ultrasonic sensor mode
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
R-SERIES V – The new generation 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-flight converted into position Sensing element (Waveguide)
Exhaust Gas Recycle Temperature Sensor - Amphenol Sensors
Through-shaft, end-of-shaft 2-piece and ARC/offaxis configurations; ... Miniature switch or position sensor; Digital output; Surface mount device (SMD) version; Dismiss ad Dismiss ad. ... Ultrasonic Fluid Level Sensors. Continuously monitors liquid levels within tank or reservoir, including fuel, coolant and hydraulic fluids. ...
Data Sheet R-Series V RM5 EtherNet/IP - temposonics.com
2 Temposonics® R-Series V RM5 EtherNet/IP™ 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Data Sheet R-Series V RP5 SSI - Temposonics
Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 6350 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.4 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for differential measurement)
SpreadSensorsPro UserManual en V3 - Marport
Operational Mode Indicator . 19. Sensor Configuration. 21. Connecting the Sensor to Mosa2. 22 Battery Information. 24 Diagnostic Information. 26 Configuring Door Spread Settings. 27 ... The port clump sensor (2) listens to the answer of the center clump sensor (3). Then, it sends the distance between them (blue A) to the receiver.
Absolute, Non-Contact Position Sensors Data Sheet L ... - Temposonics
EN 6100-4-2/3/4/6 Level 3/4 Criteria A, LD-sensor installed in a ground metal housing Shockrating 100 g, 6 ms / IEC-Standard 68-2-27 Vibration Rating 10 g, 10 - 2000 Hz / IEC-Standard 68-2-6 Mounting Any orientation Magnet speed Any Sensor rod + flange Stainless steel 1.4301 / AISI 304 - Pressure Rating 350 bar, 700 bar peak pressure
Model 443B102 Dual Mode Modular Signal Conditioner Card ... - PCB
0.2 Hz to 2 Hz, reducing the influence from temperature-induced signals. The overall gain of the amplifier is the ratio of the output sensitivity to the sensor sensitivity. Low Pass Filters Six selectable upper cutoff frequencies are provided by the low pass filter, located just after the input
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Temposonics® R-Series RD4 Position Sensors
Temposonics® RD4 is a high-performance position sensor with detached electronics: the sensor rod with the built-in waveguide is connected via a cable to the electronics. This sensor design allows easy mounting in limited spaces while isolating the sensor electronics from high temperatures, high vibration and shock, or other environmental extremes.
220WX WeatherStation® Instrument - Airmar
Ultrasonic measurement of apparent and theoretical wind speed and direction; Barometric pressure; Air and wind chill temperature; GPS position, speed over ground, and course over ground ... IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982.
Model 393B04 | PCB Piezotronics
Model 393B04:Seismic, miniature (50 gm), ceramic flexural ICP® accel., 1 V/g, 0.06 to 450 Hz, 10-32 top conn.
ARK50-THD Airducer® Ultrasonic Transducer - AIRMAR EMEA
The ARK50-THD delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. ... Note: *Pulse-Echo Mode. Minimum and maximum ranges are best case scenarios. Actual range may vary, depending on drive ...
Product Data Sheet - Temposonics
magnet mounts on the moving machine part and travels just above the sensor’s profile extrusion. The open-ring magnet requires a minimum distance away from ferrous metals to allow proper sensor output. It must be mounted using non-ferrous screws and a non-ferrous support bracket, or utilize a non-ferrous spacer of at least 5 mm (0.2 in ...
Temposonics
When the ultrasonic wave reaches the end of the waveguide it is con-verted into an electrical signal. Since the speed of the ultrasonic wave ... Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Any Design / Material Sensor lid Zinc die-cast
Temposonics
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return ... Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with Operating pressure 350 bar (5,076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min), RH5-J: 800 bar ...
Unknown - Temposonics
68-2-27 Vibration rating: 10 g/10 - 2000 Hz IEC-Standard 68-2-6 EMC Test: Electromagnetic emission EN 50081-1 ... the ultrasonic pulse traveling in the sensor’s waveguide). For applications using smart sensor interfaces the Start/Stop output, (option R3), can provide a sensor parameter upload ability. ...
Temposonics
When the ultrasonic wave reaches the end of the waveguide it is converted into an electri cal signal. Since the speed of the ultrasonic ... Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with Operating pressure 350 bar (5,076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min ...
Model 353B04 | PCB Piezotronics
Model 353B04:Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn.
ZTP-135SR Thermopile IR Sensor - Amphenol Sensors
Through-shaft, end-of-shaft 2-piece and ARC/offaxis configurations; ... Miniature switch or position sensor; Digital output; Surface mount device (SMD) version; Dismiss ad Dismiss ad. ... Ultrasonic Fluid Level Sensors. Continuously monitors liquid levels within tank or reservoir, including fuel, coolant and hydraulic fluids. ...
Monitoring reciprocating gas compressors with 4-20 mA LPSTM vibration ...
for bearing wear, the most common failure mode of these large frame devices is imbalance. The typical speed for most drivers is less than 1800 RPM. The imbalance frequency occurs at the rotational (1X) speed. Imbalance in the drive shaft of the driver or compressor would be detectable with the sensor mounted in the