Search Results for sr04m-2 ultrasonic sensor mode
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 5080 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.5 kHz Linearity deviation3, 4 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for differential measurement)
Amphenol
The sensor can enter Low Power mode either by Active mode time-out, or can be commanded to go to low power mode using STOP Broadcast Command (See AX222058 – CommunicationProtocol). From Low Power mode, the AX222058 will switch to Active mode when one of any of the sensor threshold values are breached.
Magnetostrictive Liquid Level Transmitters with Temposonics
3.2 Non-safety Rated Function The following function of the LP-Series level transmitter are not part of the SIL rating: • Optional loop 2 4-20 mA analog output of secondary level measurement • Optional loop 2 4-20 mA analog output of temperature measurement • Integral display • HART® Interface 4. SIL information 4.1 SIL Rating
Model 699B02 Hand Held Shaker Installation and Operating Manual - PCB
the test sensor. A special sensor within the unit constantly measures the g level and adjusts to maintain 1 g. The frequency is 159.2 Hz. Since a relatively stiff suspension is used, any sensor up to 250 grams can be verified without affecting accuracy. Model 699B02 is powered by four (4) “AA” batteries in a pack. The pack model number is ...
Temposonics
When the ultrasonic wave reaches the end of the waveguide it is converted into an electri-cal signal. Since the speed of the ultrasonic wave in the waveguide is ... Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with Operating pressure Up to 350 bar (5076 psi)
SS505 50/200kHz, 600W, Stainless Thru-hull, DO
Industrial Ultrasonic Transducers. Level Transducers; Flow Transducers; Distance Transducers; SmartBoat/SmartFlex. ... Optional temperature sensor; Stainless steel housing only; Boat Size: 9 m (30’) and up ... 2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
ultrasonic wave (torsion pulse in its sensor element) for position detection. The sensor-integrated signal processing converts the measured values directly into commercially available outputs. The non-contact principle - an external moving ... Screw M3x 37 - DIN 7500 (2 pcs. per sensor) 561106: Ordering Information : I 3 I:
Data Sheet E-Series ER IO-Link - Temposonics
I 3 I Temposonics® E-Series ER IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
Absolute, Non-Contact Position Sensors Data Sheet L ... - Temposonics
EN 6100-4-2/3/4/6 Level 3/4 Criteria A, LD-sensor installed in a ground metal housing Shockrating 100 g, 6 ms / IEC-Standard 68-2-27 Vibration Rating 10 g, 10 - 2000 Hz / IEC-Standard 68-2-6 Mounting Any orientation Magnet speed Any Sensor rod + flange Stainless steel 1.4301 / AISI 304 - Pressure Rating 350 bar, 700 bar peak pressure
Temposonics
Vibration test IEC 60068-2-64, 2 g (5…2000 Hz) EMC test & evaluation ISO16750-2:2010 ISO 14982:2009 - Agricultural and forestry machinery ISO 13766:2006 - Earth-moving machinery EN 13309:2010 - Construction machinery RF immunity to 200 V/m per ISO 11452-2/-4 Materials and dimensions Sensor rod with flange Stainless steel 1.4306 (AISI 304L)
Data Sheet R-Series V RH5 SSI - Temposonics
The advantages of the rod sensor with fl exible sensing element RH5-B/M/S/T-F: • Only a small amount of space is required when replacing the sensor as the sensing element can be bent • It can be used as a replacement for an RH5 sensor with a rigid sensing element Example: RH5-B/J/M/S/T-A/B/M/V (rigid sensing element) Example: RH5-B/M/S/T-F
Temposonics® E-Series EH Position Sensors
IO-Link Document Part No. Revision Language Download Data Sheet 551816 B: EN Operation Manual 551845
Absolute, Non-Contact Position Sensors User’s Manual - Temposonics
Select sensor supply voltage (+12 V or +5 V) 2.Installation(continued) 2.2ConnectingPWMSensors ... Mode Display Unit Voltage Volt Volts Current Curr Milliamps(mA) Battery Batt Displaybatteryvoltage PWM Puum %ofDisplay TOF tOF Millimeters(mm) M-SeriesTester User’s Manual. I9I MTSSensors
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
Since the speed of the ultrasonic wave in the wave-guide is precisely known, the time required to receive the return signal ... Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with Operating pressure 350 bar (5,076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor ...
T R S INSTALLATION - Temposonics
If the controller/interface does not specify synchronous mode, use the sensor in asynchronous mode. Synchronous mode: A synchronous pulse from the control system starts the measuring time of the sensor, the mea- ... (As Viewed from End of Sensor) 2 1 6 5 4 3 7 Pin no. Wire color Function 1 Gray (-) Data 2 Pink (+) Data 3 Yellow (+) Clock 4 ...
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A
PS1&PS4-H2S-100-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
2) This table is not complete for all gases, and the sensor may be sensitive to other gases. CrossSensitivity OrderInformations Gas Formula TestConcentration SensorReading Ammonia NH3 C6H6 CO2 CO CL2 C2H6O HCHO H2 HCN C3H8O CH4 NO2 SO2 C7H8 C4H8 C8H10 30ppm 0ppm Benzene 0.5ppm 0ppm Carbondioxide Carbonmonoxide 2000ppm 10ppm 0ppm 0.05ppm ...
QUICK REFERENCE TECHNICAL GUIDES - PCB
PCB has compiled their most common technical sensor information into 4 comprehensive quick reference guides Accelerometers, Acoustics, Pressure, and Force. Main Menu . 0 1 1. Total Customer Satisfaction ... Dual Mode Charge Amplifiers; Digital ICP®-USB Signal Conditioner; Cables. General Purpose Coaxial; Low Noise Coaxial; 4-Conductor; Multi ...
Operation Manual R-Series V Powerlink 552010 - Temposonics
2.Do not open or dismantle the sensor. 3.Connect the sensor very carefully and pay attention to the polarity of connections and power supply. 4.Use only approved power supplies. 5.Ensure the sensor is operating within the defined limits for supply 2 voltage, environmental conditions, etc. 6.Check the function of the sensor regularly and provide
MMS 2 Moisture Measurement System - protimeter.com
2. Search (non-invasive mode) behind ceramic tile, fine finishes, water stains, tile and vinyl floor coverings, wood, drywall, plaster, masonry, ... (355 mm) Surface Temp Sensor Quick Start Guide Pre-formed Case Hard Carry Case Part Number POL9800 POL8751 BLD5060 POL4750 BLD5802 BLD5055 BLD05297 BLD5018 BLD5019 BLD5808 711-194 441-1025 BLD5915