Search Results for super x penaltys
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
15 SPECIFIC CONDITIONS OF USE (denoted by X after the certificate number) 15.1 The VQ700 Series Gas Sensing Head shall be installed such that the field wiring is protected from mechanical damage and is not be subjected to tension or torque. If the field wiring is terminated in an
M-Series Model USTDII Digital Transmitter , Operation and Installation ...
MTS Sensors Level Plus® Liquid-Level Sensors M-Series Model USTD II Digital Transmitter Operation and Installation Manual, Document Number 550980 Revision F, 02/2016 3 Product overview The Level Plus Model USTD II Liquid-Level transmitter is a continuous multi-functional magnetostrictive transmitter that provides product
Data Sheet Level Plus SoCLEAN - Temposonics
X None n Unit of measure M Millimeters (Metric) U Inches (US customary) p Special S Standard product o Length (no decimal spaces) X X X X X Rigid pipe: 305…7620 mm (code as 00305 to 07620) X X X X X Rigid pipe: 12…300 in. (code as 01200 to 30000) NOTICE Accessories such as floats, cables, and remote displays have to be ordered separately.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number EN CABLES
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Operation Manual T-Series Analog - Temposonics
3 Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / CCC / PESO certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / CCC / PESO certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual 1/ The term “qualified technical personnel” characterizes ...
EB1082-XX-503 Series - 10.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB411-XX-800 Series - 5.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB3542-XX-803 Series - 10.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - EB3545-XX-803 Series - 10.00mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
10012012003 | Amphenol Global Search | Amphenol
Power Port 2 Port 1 SMT Number Fork-lock Harpoon Blade 12Gb/s SMT √ √ Same footprint as 6Gb/s 10031567 10120818 12Gb/s SMT √ √ Shorter soldertails 10120909 12Gb/s SMT √ 10120998 12Gb/s SMT √ √ Wide base, various locator lengths available 10122272# 12Gb/s SMT √ √ Wide base 10123000# 12Gb/s Thru-hole, staggered SMT √ √ Wide ...
Small Rugged 5 Port 10/100Mbps Ethernet Switch
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 1597 0 R/ViewerPreferences 1598 0 R>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI ...
www.rfstechnologies.com
%PDF-1.4 %âãÏÓ 1019 0 obj > endobj xref 1019 77 0000000016 00000 n 0000002559 00000 n 0000002719 00000 n 0000006359 00000 n 0000006937 00000 n 0000007408 00000 n 0000008020 00000 n 0000008236 00000 n 0000008287 00000 n 0000008402 00000 n 0000008944 00000 n 0000009203 00000 n 0000009630 00000 n 0000010240 00000 n 0000010497 00000 n 0000011222 00000 n 0000012037 00000 n 0000012179 00000 n ...
PL183X-301-XX-2-2A2 G2 3POS 180D Plug Connector Assembly Manual
X 键 Y 键 Key X Y 高压互锁 0:无 1:有 HVIL 0:NO 1:WITH 线缆大小 Cable Size mm2 50 Coroplast 70 95 线缆类型 cable 9-2611 G2 Connector PL183(X)-30(X)-XX-2-2A2 PL183X-301-XX-2-2A2 二代三芯直头连接器安装说明 PL183X-301-XX-2-2A2 G2 3POS 180D Plug Connector Assembly Manual Document No: 8P1276 Rev.00
Amphenol PCD Shenzhen
right angle plug, 2+2 pin, 40a max, cable od 10 to 14mm multicore shielded wire rated current: 40a@6 mm 2 shielded wire 32a@4 mm 2 shielded wire 23a@2.5 mm 2 shielded wire how to order:
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
PTシリーズ 高性能丸型コネクタ
1 pt シリーズは、mil 規格をベースにした小型高密度多芯の耐環境コネクタです。 防衛から産業用途 まで幅広く対応できる万能コネクタとして、半世紀にわたり世界のあらゆるアプリケーションで使用
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Owego - Amphenol Aerospace
Y»˜YÛ Ïz¬½Ó Mû 7}huÚªkü0„"L¶)kRrWQÒ“õfGçÜ ´0ÒÜ€dš1Þ *Û¼Ž —óí²¢O”w7‡ý/N¢Ø kW0øª^,i0º¬ Øܦríâç3N›2™¾à ¥w·3•Ö` ‹Jo®@Xó€ù\"‚팛®Êr \\ T .h”ß—à 8Ð ðÀ3I Üíy Ùz+=90)§¡co¥'ÏxwS‹œ¡B‡Þ5%By7°zê 3 áœM)zt Nªln>Ý5À¹ #n Þ[®lƒª“óÉIÌ2W9ÁÇÉ ...