Search Results for surface mount connector
Reflow Stable PCB Connectors - SV Microwave
1211-20016 SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20019 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 1211-20021 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 1211-40162 SMP Male PCB Surface Mount Connector (Reflow Stable), FD 3211-20027 SMPM Male PCB Surface Mount Connector (Glass ...
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SMPM Male PCB Surface Mount Connector with Right Angle Contact Part No. Detent 3211-40093 SB 3211-40094 FD SMPM Male PCB Thru-Hole Connector with Right Angle Contact All connectors shown use non-RoHS compliant Sn63 solder. If you would like a variant that uses RoHS compliant solder, contact sales@svmicro.com .
Circular Connectors | Products - Amphenol
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior ...
smps | Amphenol Global Search | Amphenol
SMP Male PCB Surface Mount Connector, R/A, SB 1211-40001. This PCB surface mount connector can perform various temperatures.
Board-to-Board - SV Microwave
surface mount SMP male connector with a right angle center contact. These connectors are useful when a surface trace is desired (CPW or Stripline). The right angle contact and ‘mousehole’ exit enable a smooth 50 Ω transition to the PCB trace. The surface mount male with center conductor flush to the PCB surface is another common PCB connector.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
smps | Amphenol Global Search | Amphenol
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic. Downloads. SMP-MSSB-PCS-NM PDF Customer Drawing (Size: 194 kb)
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
Solderless Male Edge Launch and Compression Mount Connectors | SV Microwave
SMA Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) Available Inventory: 289. SF2911-60973-2S. SMA Connectors SF2911-60973-2S. Add to compare list Datasheet. Part # SF2911-60958 SMA Male Solderless PCB Edge Launch Connector, 2 Hole
connector | Amphenol Global Search | Amphenol
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
Energy Storage Systems| AC-DC Inverters - Amphenol CS
BergStik® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through... DETAILS. Conan® 1.00mm Connector. ... D-Sub Power Board-Mount Connectors. PERIPHERAL I/O CONNECTORS WITH FULL AND MIXED POWER CONTACTS FCI Basics... DETAILS. D-Sub Standard Board Mount Connectors.
D-Sub Standard Density | Input Output Connectors | Amphenol
STANDARD DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
91931-31111LF | Conan® | Amphenol
91911-31111LF. Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Header, Surface Mount, 11 Positions, 1.00mm ( 0.039in) Pitch.
0.50mm ZIF Flex Connectors | FCI Basics - Amphenol CS
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and of
D-Sub Press-fit Connectors | Mixed Power Connectors - Amphenol CS
Amphenol's D-Sub Press-fit Connectors are popular Input/Output interconnects, used in harsh environments and applied for a wide variety of applications in Telecommunications, Data, ... Easy to mount; Eye of the needle termination; Ensures retention in PCB; Same connectors are compatible with PCB thicknesses of 1.6mm and 2.4mm;
FCi Basics - Amphenol CS
Flexlock® FPC-to-Board connectors are designed to address the growing demands of the automotive market. Flexlock® is available in 2.54 mm pitch, 10 up to 30 positions, 3A/pin current capability, with Connector Positioning Assurance. Flexlock® is available in double row, vertical and right angle, surface-mount and through hole.
PCI Express ® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
PCIe ® Gen 4 and Gen 5 connectors meet PCIe ® 4.0 and proposed 5.0 standards, ensuring high-speed performance, with backward mating and PCIe ® 3/2/1 compatibility. ... Gen 4/5 specification, but also backward compatible to Gen 1/2/3 specification, with the exception of Gen 5 straddle mount; Capable to support up to 32GT/s without altering ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 environmental and performance requirements. ... high component count, complex assemblies for the aerospace and communication industries that require surface mount, thru-hole or press-fit ...
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: ... SMA Straight Surface Mount Jack 50 Ohm Extended Body 901-10654.