Search Results for surface mount connector
db9 connector | Amphenol Global Search | Amphenol
The rear panel contains (on a per-channel basis) a BNC output connector, a 9-pin “D” input connector, the RS-232 connector and the input power connector. Three model 136 units may . be configured in a 19-inch rack mount adapter.
Industrial Automation | Amphenol
board-to-board surface mount connectors. FFC/FPC Connectors • From 0.21mm to 2.0mm pitch with various . heights ranging from 0.5mm to 6.25mm. • Easy to operate and high vibration-proof . performance • Automotive grade versions compliant with . USCAR2 and LV214 are available
4 pin connector | Amphenol Global Search | Amphenol
The Dubox ®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact..
connector | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
MCX Straight PCB Jack Surface Mount 50 Ohm | 919-118J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 919-118J-51P STP 3D Model (Size: 85 kb ) 919-118J-51P PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-144J-51PT STP 3D Model (Size: 66 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51PT PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
LRM - Line Replaceable Module - Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm. Downloads. 901-9244-1SF PDF Customer Drawing (Size: 786 kb) 901-9244-1SF STP 3D Model (Size: 354 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
cad | Amphenol Global Search | Amphenol
SMP Male PCB QB Surface Mount Connector - SV Microwave The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and ...
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-168J-51P HFSS 3D Comp Model (Size: 1670 kb )
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
LiteTouch | Solderless PCB Connectors - SV Microwave
Figure 3 shows the full path performance of connector to connector on the same 1” trace of a 10mil thick Rogers RO3003 CPW stackup. The performance variation is driven by the launch trace deformation into the board creating an unforeseen capacitive area. The LiteTouch maintains the structure of the board and leads to stable RF performance.
Search Results for mini n type pcb mount connector
CABLE PLUGS MMCX 50 Ohm SMB / Mini-SMB 50 & 75 Ohm ALSO AVAILABLE BULLET ADAPTERS. www.amphenolrf.com 7 ... PCB MOUNT CONNECTORS ... Part Number Packaging Type Body Mount Body Termination Special Features Image SMP-MSLD-PCS-20 Individual Bag Surface Mount Right-Angle SMT --SMP-MSLD-PCS20T Tape & Reel Surface Mount Right-Angle SMT --
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22109 PDF Customer Drawing (Size: 102 kb) 908-22109 IGS 3D Model (Size: 456 kb ...
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-15 STP 3D Model (Size: 417 kb ) 132134-15 PDF Customer Drawing (Size: 135 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-15 HFSS 3D Comp Model (Size: 3355 kb ) Product Life Cycle. ... RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm ...
Connectors | Products - Amphenol
The halogen-free product includes the straight, right-angle, and surface mount, post option for surface mount, different plating variations, and position numbers up to 100. ... These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical ...
SFW6R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 6 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
Pressure Sensor Accessories | PCB Piezotronics
For example, an ICP® sensor, rated to +275°F (+135°C) will remain below +150°F (+65°C) when operating with a Model 064B water-cooled adapter on a +1000°F (+535°C) exhaust manifold. Most mounting adaptors are made of high-strength 17-4 PH stainless steel.
Robotics Applications | Drones | Warehouse Robots | Robotic Arms
Amphenol Communications Solutions offers compression-type surface mount connectors to... DETAILS. BergStak® 0.40mm Self-Alignment Board-to-Board Connector. USCAR-2 COMPLIANT CONNECTORS WITH SELF-ALIGNING FEATURE FCI Basics BergStak®... DETAILS. Mezzostak® 0.5mm Mezzanine Connectors.