Search Results for surface mount connector
RJ11 Modular Jack Connector | FCI Basics | Input Output Connectors ...
Right angle surface mount configuration; Suitable for multiple applications; Fully polarized housing; Prevents accidental mis-mating; Specified with shields; Protection from electromagnetic interference (EMI) Available in UL94V-0 flammability material; High flammability rating; RoHS compliant and lead-free; Meets environmental, health and ...
PCI Express® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen . 2), 8.0GT/s (Gen 3) and the recent upgrade to 16GT/s (Gen 4), even further to 32GT/s (Gen 5) per differential signal pair. Amphenol’s expansive range of vertical PCIe ® Gen 4 and . Gen 5 connectors will include options for surface mount (SMT), through hole solder, press-fit (PF) and ...
Products tagged with 'epoxy' - SV Microwave
SMP Male PCB Surface Mount Connector (Reflow Stable), FD Available Inventory: 244. 1211-40162. SMP Connectors 1211-40162. Add to compare list Datasheet. Part # 3211-40175 SMPM Male PCB Surface Mount Connector (Reflow Stable), FD Available Inventory: 307. 3211-40175. SMPM Connectors 3211-40175.
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
PCIe card edge connectors support 2.5Gb/s (Gen 1), 5.0Gb/s (Gen 2), and 8.0Gb/s (Gen3) per differential signal pair and provide x1, Amphenol's 1.0mm pitch, vertical card edge connectors enable all generations of PCI Express ® (PCIe). ... Straddle mount connectors featuring mounting ears;
Connector Solutions Engineered - Amphenol CS
A R/A Single Surface Mount Connector X Option 1 Standard 0 X Option 2 Standard 0 16Gbps 1 X Option 3 Standard 0 X Packaging Tape & Reel T X Mounting Type 7 Standard Amphenol’s ExpressPort™ SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. 5G Applications ...
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm. Downloads. 925-196J-51PT STP 3D Model (Size: 69 kb )
0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series - Amphenol CS
VERTICAL ZIF FLEX CONNECTOR F31W/F31Z/F314/F336 series are 0.50mm pitch vertical ZIF flex connectors with slider mechanism and surface mount termination. These connectors feature a height of 4.25mm and are offered in 4 to 60 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The ...
D-Shaped Connectors | Products - Amphenol
FCI Basics D-Sub High-Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly, and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating ...
SMA PCB Surface Mount Straight Jack 50 Ohm | 901-10036 - Amphenol RF
SMA Connectors; SMA PCB Surface Mount Straight Jack 50 Ohm; SMA PCB Surface Mount Straight Jack 50 Ohm. In stock. 901-10036. Find In Stock & Buy Now. SMA PCB Surface Mount Straight Jack 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU).
SMPM Female QB Connector for .085 Cable 3222-60004 | SV Microwave
SMPM Male PCB QB Surface Mount Connector, R/A Available Inventory: 0. 3211-60112 SMPM Connectors 3211-60112 Add to compare list Datasheet. Part # 3211-60118 SMPM Male PCB QB Edge Launch Connector, SB Available Inventory: 1890. 3211-60118 SMPM Connectors 3211-60118 ...
D-Sub Connectors & Cables | Amphenol
Amphenol's D-Sub connectors are available in various terminations including board mount, press-fit, Pin-in-Paste, Surface Mount (SMT) for both standard and high-density variants. D-Sub standard board mount connectors are standard density I/O connectors with stamp and rolled contacts with full metal shells.
SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB Available Inventory: 691. 3211-40106 SMPM Connectors 3211-40106 Add to compare list Datasheet. Part # 3211-60308 SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD Available Inventory: 355. 3211-60308 SMPM Connectors 3211-60308 ...
MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 919-384J-51PT STP 3D Model (Size: 94 kb ) 919-384J-51PT PDF Customer Drawing (Size: 442 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
Non-ZIF flex connector with an autolock mechanism and surface mount termination. F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. ... F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 ...
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in height and comes in 4 to 80 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles.
Reflow Stable PCB Connectors - SV Microwave
1211-20016 SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20019 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 1211-20021 SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 1211-40162 SMP Male PCB Surface Mount Connector (Reflow Stable), FD 3211-20027 SMPM Male PCB Surface Mount Connector (Glass ...
AMC4 Straight PCB Jack Surface Mount 50 Ohm | A-4JA - Amphenol RF
RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb)
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm. Downloads. 925-197J-51PT STP 3D Model (Size: 57 kb )
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.