Search Results for te amp connector
EU RoHS II CoC - amphenol-aerospace.com
D38999/20ZG41PN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 6/20/2022 9:32:20 AM ...
240GT54/nrg240GT54 – 240A Dual-Feed Combination Fuse Panel
The Amphenol 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions.
PwrMAX Ortho Power Connector | Power Solutions | Amphenol
100 A ORTHOGONAL APPLICATION POWER CONNECTOR . The PwrMAX ® Ortho power connector offers a compact means for connecting up to 100A DC power in a pcb edge-to-pcb edge application. The blind mate connector offers low resistance to satisfy modern orthogonal systems architectures. 100A per contact . Press-fit termination to the pcb
RJ11 MODULAR JACK CONNECTOR - Amphenol CS
This modular jack connector is wired for one analog telephone line, using the centre 2 contacts of 6 available positions (6P2C). It is available in right angle surface mount configuration. RJ11 is specified with shields to protect against electromagnetic interference (EMI) and radio frequency signals.
EU RoHS II CoC - amphenol-aerospace.com
D38999/24GD19AN YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 7/7/2022 2:57:33 PM ...
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable R4-22-J9B-10 Accelerometer nominal values Voltage sensitivity 100 mV/g Frequency response: ± 0.5 dB ± 1.0 dB ± 3.0 dB 10 - 2,000 Hz 6 - 3,000 Hz 3 - 6,000 Hz
EU RoHS II CoC - amphenol-aerospace.com
2M801‐007‐26ZNU8‐28PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/18/2022 11:50:33 AM ...
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES - fepz.de
Flat connector housings for QKK/MCP-terminals (female) Kennzeichnung/Marking Kennzeichnung VW/ Marking VW Kennzeich-nung FEP/ Marking FEP Best.-Nr. Order no. Ausführung Description Best.-Nr. Order no. Polzahl Cod. 1-reihig, 1,5 mm 8K0 973 702 42501000 2 I 42511000 8K0 973 702 A 42501100 2 II 42511100
SMPM and SMPS VITA 67.3 - SV Microwave
In addition to its groundbreaking work in VITA 67.3, SV Microwave has engineered a groundbreaking hybrid RF/Fiber VITA 66.5 product line that is aligned with the latest technical standards set forth by SOSA (Sensor Open Systems Architecture). Expect to see the VITA 66.5 standard used to pave the way for seamless integration of RF and data transfer like in video feeds.
50250027432110.PDF - Amphenol Sine
amp hen ol ust ra ip y.l d ,2 f vw b k b g v c 317 date: d te: date: part no: app'd: scale: ckd: drn: title: drawing no. size: amphenol / 30' 15' mil etr s 50250027432110----a.o 1 0/4 8 1: mp-742 ... 3 crimp swage 2 4 lug 1 p/n to suit connector mp-742-39s mp-742 -61s mp-6256-39p m p625 1 0 first issue 10/04/08 a.o 8740 rev description date by ...
2022 ANNUAL REPOR T - Amphenol
2022 ANNUAL REPORT 1 2022 Financial Highlights For the Years Ended December 31 2022 2021 2020 In millions, except per share data Net sales $12,623 $10,876 $8,599
Energy Efficient Multi-Gb/s I/O: Circuit and System Design Techniques
Sense amp Swing limited Logic Noise limited ... te Increasing Equalizer Complexity (nonlinear scale) Bryan Casper – Low Power I/O 215pJ/bit baseline, ½pJ/bit/DFE tap, ¼pJ/bit/TX tap (pJ ... •Legacy backplane w/ 2 connectors & sockets, ½m FR4 . Bryan Casper – Low Power I/O 23
Amphenol MIL-DTL-83723, Series III, Matrix
Shell size 28 is available in threaded coupling connectors only. * Consult Amphenol Aerospace for availability of arrangement 22-39. See how to order for bayonet type connectors on page 352, how to order for threaded on page 355, and how to order for quick-disconnect type connectors on page 359. Insert arrangements are per MIL-STD-1554.
Molded Straight Blade Over-Molded Twist Lock Additional Capabilities
CORD SETS & CONNECTOR ASSEMBLIES / EXTENSION CORDS Over-molded Locking and Straight Blade Extension Cords (15, 20 & 30 Amp) Please contact your TPC sales representative or call us at 800-521-7935 for more information. Abrasion | Flexing | Impact | Tension TPC has created a more durable, rugged, over-molded option for 15A, 20A and 30A Extension ...
Power Connectors | Power Supply | Backplane | Busbar | Card Edge
Amphenol has a wide range of other connectors ideal for Power Supply including HCI ® standard and Power connectors, Cool Power ® SDM and Slim Drawer Series, PwrLoPro ® connectors, and Mini Power and Micro Power wire-to-board connectors offering 3.00mm, 4.2mm in pitches and 17A, 20A per pin respectively in standard, Plus, and Super versions.
HIGH-VOLTAGE CONNECTOR HVSL635B Applicable to High Power Auxiliaries
HIGH-VOLTAGE CONNECTOR HVSL635B Specifications Rated current: 40A @ ambient temperature 70o Rated voltage: 690V Interlock: HVIL ... Mating cycles: 50 cycles Shielding: Yes Substitute for: TE HVP630 Version available: Crimping version Cable type: Multicore cable (LV 216-2) Wire range: 2.5, 4, 6mm2 Outer diameter: 5 x 2.5mm2: 12.1 +0/-0.6mm 5 x ...
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable - TPC Wire
Super-Trex ® Type W - RHH/RHW-2 Single Conductor Power Cable features a high strand count and our live-flex insulation to provide superior cable flexibility and ease of installation.The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather usage.
Amphenol FCI gs-12-1362
connectors and sockets used in business office applications. 4.2.4 EIA 364-1004: Environmental test methodology for verifying the current rating of ... pins when signal pins are used as standby power pin with 2.5 Amp Max. PDS: Rev :A STATUS:Released Printed: Jun 14, 2019. NUMBER GS-12-1362 TYPE GENERAL PRODUCT SPECIFICATION TITLE PAGE REVISION
EU RoHS II CoC - amphenol-aerospace.com
D38999/24FB35SB YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 8/21/2023 10:27:32 AM ...