Search Results for terminal connector block
Terms and Conditions | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model TLD288D01 | PCB Piezotronics
Electrical Connector (Force) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting Thread (both ends) 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 1.1 to 2.2 Nm: End Plate Mass (Force) 0.16 oz: 4.8 gm [2] Stiffness: 2.0 lb/µin: 0.35 kN/µm [2] * All specifications are at room temperature unless otherwise specified. ...
Model 080A194 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
DEP09S365TLF | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connector, Input Output Connectors, 09 Way Socket Straight Spill, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: No.
Resources | PCB Piezotronics
Title: Sensors for Power Generation & Reciprocating Equipment Monitoring. Pressure Sensors & Accelerometers for Precision Measurement Requirements
Termination Load - Amphenol Antenna Solutions
Connector Type (xx) 4.3/10 Female (43M) Environmental Characteristics Operating Temperature -35° C to +55° C Application Indoor / Outdoor Standard IP65 REV120517CC www.amphenol-antennas.com 1 of 1 Termination Load 30W Termination Loads | Indoor / Outdoor Use
RMA Login | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Businesses | Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Fiber Optic Bulkhead Feed-Through AmphenolAerospace With Size 16 Pin ...
Fiber Optic Bulkhead Feed-Through Connector Jam Nut Receptacle CF-97024x/CF-97019X. Created Date: 9/9/2013 2:51:58 PM ...
SMP Male to 2.4mm Female Adapter, FD SF1116-6014 | SV Microwave
SV Microwave introduces the SMP Male to 2.4mm Female Adapter, FD SF1116-6014. Explore the technical specifications and place your order today!
Brackets and Mounts MB 2000 - amphenolprocom.com
The antenna is fixed to the mounting bracket by means of the supplied hexagon nut and serrated lock washer which is screwed onto the antenna connector. Application 1: Fixation on vertical structures such as: – ship’s masts, cabins and rails – house roof ends. (Fixation by means of screws, bolts or rivets (not supplied)).
M4071 Series - amphenol-aerospace.com
CONNECTOR P0 CONNECTOR TYPE: TYCO 1-6450839-4 OR EQ. MATING CONNECTOR TYPE: TYCO 2-6450869-7 OR EQ. ared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com. 5 Functions and Signals ENABLE* (pin D2) This signal is used to enable the input power of the converter.
65155-001LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of din idc cable connectors and cable assemblies. Contact us today for more details of din 41612 , part number 65155-001LF.
Model 059AN010BZ | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
77311-118-02LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-118-02LF.
PSMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector PSMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 915-1000 PDF Customer Drawing (Size: 206 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Beryllium Copper:
Learn | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
View Our Leading Selection of Test & Instrumentation Cables, Modules ...
Amphenol CN-DSUB9SKT00-000 D-Subminiature (DB9 Female D-Sub) Connector, 9-Position Socket Contacts, Solder-Cup Terminals GPIB (IEEE-488) Cables : The GPIB interface is a d-sub style interface that uses a miniature Centronics (PC-Board) form of contacts in lieu of traditional pins and sockets, all in a unique daisy-chain capable feed-thru design.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Indoor ceiling mount antenna, 410-430 MHz - AMPHENOL PROCOM
type connector only applicable at date of manufacture) In iBwave Yes Mechanical Connection(s) N(m) on 2m RG303 (White) cable Materials Reflector Plate - Aluminum Radome Material / Colour ABS White Dimensions ø202 x 70 mm / ø7.95 x 2.75 in. Weight Approx. 0.47 kg / 1.04 lb. Mounting Screws supplied (3 holes in the base) for ceiling mounting ...