Search Results for terminal connectors 725462
Distribution Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
The terminals are available from 25 to 240 mm² and are for rated currents up to 415 A with a maximum operating voltage of 1.000 V. Easy mounting on DIN rails facilitates installation. ... The flat connectors are easy to use and can be used flexibly. The assembly is also done quickly, as these are designed for standard 6.3 mm x 0.8 mm flat ...
ca 288a 1180 | Amphenol Global Search | Amphenol
Part -No.: CA 288A XXXX 9 XXX Mating design: CPA(connector positioning assurance) one step mating kojiri safe Terminal system: O-type contact system one piece design selective gold plated two contact points Termination technology: welding for wire termination Housing material: PBT General: supplied with different cable lengths
EB1520 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Chem-Gard® 200 TC Rated Cable - TPC Wire
Terminal Blocks; Speed-Ease Ferrules; Applications. Environments. Wire and Cable See All; Abrasion; Chemicals; Cold Temperature; High-Temperature; Flexing; Impact; Tension & Reeling; ... connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520 ...
atom connector | Amphenol Global Search | Amphenol
Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack heights from 8.0mm to 30.0mm. These connectors come with 4 independent power contacts and 20 to 140 signal contacts, where the power contacts support 5A per pin and the signal contacts provide high-speed data rates up to 10Gb/s or 16Gb/s.
EBY Electro - EB1091 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
10167522 | Amphenol Global Search | Amphenol
Search Results for 10167522 - Amphenol Minitek® Pwr Connector System. The complete solution for wire-to-wire and wire-to-board needs. Minitek ® Pwr 5.70mm is a flexible and comprehensive solution for power application with high current rating up to 28A per contact and wire gauge range from 16 - 12AWG for wire-to-board application. https://www ...
VC1250 Series - 2.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Connectors | Products - Amphenol
These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life. Amphenol Energy Technologies DIN 41612 Headers and Receptacles FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread ...
BSC - Battery Swap/Stack Connection System - Amphenol TPI (ATPI)
BSC provides various modular inserts for up to 1000VDC and terminal options to handle from size 20 (7.5A) thru 12mm pins (450A) accommodating 0.35mm2 thru 120mm2 cable. ... While the BSC connector elements are unsealed, optional shrouds are available to seal the interface while maintaining the +-2mm float and blind mating features.
EBY Electro - EB1790 Series - 9.52mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
VC1381 Series - 3.81mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Commercial Aerospace | Markets - Amphenol
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.
XLRnet Connectors - Amphenol Sine
Data Connectors PRODUCT - FIGURE DRAWINGDimensions in mm (inches) DESCRIPTION TYPE PART NUMBER XLRnet chassis, D type (IP54), Feedthrough, Nickel Finish CAT5E RJXS8FD5T XLRnet chassis, D type (IP54), IDC Terminals, 110 type, Nickel Finish CAT5E RJXS8FD5110 CAT6 RJXS8FD6110 XLRnet chassis, D type (IP54), IDC Terminals, Nickel Finish CAT5E RJXS8FD5I
The Advantages of Gold Plating in Connectors - Positronic
If a connector’s contacts will be exposed to corrosive environments or agents, gold plating can provide a strong defense and protect against oxidation and corrosion. Improved Electrical Conductivity. As a noble metal, gold does not react with other materials and chemicals in most environments. So long as the thickness of the gold plating ...
Board-Level Connectors | Products - Amphenol
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is ...
HVBC1P80FV150 | Amphenol Global Search | Amphenol
HVC2P28FS &MVXXX is a high voltage, high current, 2.8mm 2 poles connector with metal shield and HVIL contact system. It has IP67, IP6K9K (mated) and IPXXB (unmated) ratings, and can withstand 900V DC and 20-40A rated current. HVC 2.8mm 2 Pos 180° High Voltage Connector - Hybrid&EV connector and ...
PS500 Series - 5.00mm Spacing - PIN STRIPS Terminal Block - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...