Search Results for tsp-rem-600
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Temposonics
– Detached electronics up to 600 mm from sensor rod – IP68 ingress protection – Linear, absolute measurement – Non-contact sensing technology – Linearity deviation less than 0.02 % – Direct 24/25/26 bit SSI output, gray/binary formats – LEDs for sensor status and diagnostics Applications: – Steel, wood, power generation, fluid power
Commercial Aerospace | Markets | Amphenol
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac08 modules are designed to receive 1 MT Ferrule packaged within a Size 8 Quadrax contact form factor. 2 versions are available: EN4165/M38999 cavities & Arinc 600 cavities. For boot or sealed sleeve.
Level Plus - Temposonics
8 600 lb. welded RF flange A PN16, DIN 2572 welded flange B PN40, DIN 2572 welded flange C PN64, DIN 2572 welded flange D PN100, DIN 2572 welded flange h Process connection size A ¾ in. - NPT or BSPP only D 2 in. (DN50) E DN65 F 3 in. (DN80) G 4 in. (DN100) H 5 in. (DN125) J 6 in. (DN150) X None i Number of Digital Thermometers (DT‘s) 0 None ...
GENERATION - Temposonics
2 Temposonics® R-Series V R SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Industrial Applications | Duct Measurement
Intermittent operations at temperatures up to 1112°F (600°C) are permissible. Thermometrics NTC Thermistors | Glass FP Series - Fastip Probe Thermometrics FP Series of Glass-Coated Fastip Probe NTC Thermistors consists of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
Heavy Equipment Sensors | HVAC
Intermittent operations at temperatures up to 1112°F (600°C) are permissible. Thermometrics NTC Thermistors | Glass Diode. Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Designed for ...
RT00143PNH03 3 Position Square Flange Receptacle, Male, She
RT00143PNH03 3 Position Square Flange Receptacle, Male, Shell Size 14 with Silicone Seal
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy