Search Results for tube connectors
BMB Female Connector for .085 Cable 4921-40006 | SV Microwave
BMB Female Connector for .085 Cable. Previous BMB Male PCB Surface Mount ... Next BMB Female Connector for .1... 5. Share on Facebook; Share on Twitter; Share on Pinterest; BMB Female Connector for .085 Cable P/N: 4921-40006. There currently isn't any inventory available in distribution. ...
The Science of Certainty - About Positronic
Involvement in the development of international connector specifications through EIA®, IEC and ISO as well as PICMG® Introduction of new and unique connector products to the electronics industry; Patent holder for many unique connector features and manufacturing techniques; Vertically integrated manufacturing – raw materials to finished ...
Item # TJ-101, Telephone In-Line Jack - Amphenol NEXUS Technologies
Browse Item # TJ-101, Telephone In-Line Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact M
M&M Cable, 12-Pin Chirp Series, with Bare Wires - 1m
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 12-Pin Chirp Series, with Bare Wires - 1m M&M Cable, 12-Pin Chirp Series, with Bare Wires - 1m Part # MMC-0
高性能 PCB 连接器 | 安费诺 Socapex - Amphenol Socapex
Amphenol Socapex 提供范围广泛的板对板(PCB)和板对电缆连接器。我们的解决方案涵盖使用铜缆和/或光纤的不同技术类型,并 ...
TB-2331 Paladin® Connector Design Guidelines - Amphenol CS
designing the Paladin connector system into various customer system configurations. 1.2 Reference Documents: TB-2324 Paladin General Product Specifications TB-2322 Paladin Routing Guidelines TB-2332 Paladin Backplane Connector Press-Fit Installation Process TB-2326 Paladin Daughtercard Connector Installation
SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic | MIL ...
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 031-6822 PDF Customer Drawing (Size: 284 kb) 031-6822 STP 3D Model (Size: 652 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
The SMA Female Bulkhead Connector for .085 Cable M39012/83-3007 from SV engineers. Explore the quality-filled product details here!
New Helium Bleed ICP® Pressure Sensor | PCB Piezotronics
New Helium Bleed ICP® Pressure Sensor Save time and money with screw-in replacement water cooling tubes. September 7, 2017, Depew, NY –PCB’s new Helium Bleed, water-cooled ICP® Pressure Sensor was developed for rocket motor combustion instability measurements.Helium flow increases frequency response of the short connecting passage.
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172236 PDF Customer Drawing (Size: 56 kb) 172236 STP 3D Model (Size: 422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
HDAS Series Connectors - Products | Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
D-Subminiature High Density Connectors - Amphenol CS
The new High Density D-Subminiature range is part of Amphenol s I/O-Connector portfolio which provides customers access to a wide range of industry standard and application specific I/O interconnect solutions. Keywords: D-Subminiature Connectors; High Density Connectors; Input Output Connectors Created Date: 3/4/2024 4:35:16 PM
Crimp to Wire Connectors | Cables | Wire to Board Connectors - Amphenol CS
Crimped connectors are a form of connection that does not require soldering, as they rely on mechanical force and even deformation to attach the crimp contact to a pre-stripped wire, typically one that is stranded. This method is commonly used in a variety of connectors, such as splice connectors, crimped multi-pin plugs and sockets, and ...
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. SMP-MSSB-PCT-5 STP 3D Model (Size: 92 kb ) SMP-MSSB-PCT-5 HFSS 3D Comp Model (Size: 2401 kb ) SMP-MSSB-PCT-5 PDF Customer Drawing (Size: 133 kb) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle;
EMI Filters | Products | Amphenol Aerospace
These connectors offer compact, reliable protection with nanosecond response times and eliminate the need for bulky external assemblies while remaining compatible with MIL-SPEC and custom configurations. Diode Connectors Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. ...