Search Results for tube connectors
amphe-obts-circular-connector-data-sheet-amphenol-industrial
power connector family, the Amphe-OBTS. This innovative connector series is designed for the next generation of base stations. Amphe-OBTS is a circular connector based on the MIL-C-26482 series 2 with clip retention contacts. Features zinc shell construction, provides EMI shielding, is shock & vibration resistant, and uses screw termination ...
USB Field TV Cordsets & Jumpers - Amphenol Socapex
The USB Field TV Cordsets and Jumpers from Amphenol Socapex are designed for use in rugged environments where reliability and durability are critical. These cordsets are factory tested and ready to install, ensuring that they meet the highest standards of performance and quality. The cordsets and jumpers are available in USB 2.0 and USB 3.0 versions, and feature a reinforced PUR jacket for ...
Through Bulkhead Rhino 38999 - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
Magnetic Connector Series - amphenol.co.uk
The low profi le Stingray connector sits fl at against the body to prevent snagging & damage. It is self-aligning due to the strong magnetic connection, and allows customisation and fl exibility of cable routing as the cable can be rotated through 360o when the connector is mated. Magnetic Connector Series 2 STINGRAY SERIES
ATMSeries SF01 - Amphenol Sine
A mated connector subjected to a pulling force by the exiting wire bundle at 89 lbs. times the number of contacts to a maximum of 356 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the connector
BergStak ® 0.80mm Shielded Board-to-Board Connector
Amphenol's BergStak® 0.80mm connectors offer fast data transmission, high signal quality, and reliable performance up to 10Gb/s for high-speed applications.
Molded 12 Series Weld Cable Assemblies - tpcwire.com
Molded 12 Series Weld Cable Assemblies are specifically designed to withstand the harsh environmental settings in industrial welding applications. The connectors are rubber transfer molded directly to ATPC’s Super-Trex® 600 Volt Welding Cable, which provides full vulcanization and an excellent environmental seal and strain relief. This process also reduces the occurrences of weld shrinkback.
ComboStak® 0.50mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
The ComboStak ® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak ® 0.50 mm combines existing, BergStak ® 0.5mm pitch HS signal pins with 2.00mm pitch power blades.
VerIO™ Connector | FCI Basics | Input Output Connectors |Power over ...
VerIO™ Connector from FCI Basics is a versatile, robust and compact I/O system featuring multiple standard connector interfaces such as RJ45, PoE (Power over Ethernet), Signal, Power and Hybrid. .
Compact Connectors for Advanced True Wireless Stereo Technology
The waterproof USB Type C connector family includes connectors with power ratings up to 100W, high-speed transmission of up to 40Gb/s, IPX4 to IPX8 performance with unique O-ring technology (LIM), and supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and USB4 Gen3.
SMA Male Cable Connector, Lockwire Holes for RG-58 Cable - SV Microwave
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/55-3009 product with great specifications. Check it out now!
Low Cost ICP 2-Pin MIL Connector - PCB
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
SMPM Female QB Connector for .085 Cable - SV Microwave
Mating Connector SF1132-6078 : Electrical Frequency 65 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 325 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...
TR Series Multicoax Catalog High Speed | Solderless
TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • Customer Evaluation Boards • PCIe • Pam4 • High Speed SerDes › Automated Test & Measurement › Communications • Clock/Data Recovery (CDR) • Backplane Connector Characterization › Quantum Computing • Shielding Can Connector
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
ATP04-6P-MM01BK 6-Way Receptacle, Male Connector with End C - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATP04-6P-MM01BK 6-Way Receptacle, Male Connector with End Cap, Reduced Diameter Seal, Black-6-Way Receptacle, Male Connector with End Cap, Reduced Dia
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
10164228-0701A1RLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak® 0.40mm, part number 10164228-0701A1RLF 10164228-0701A1RLF | BergStak® 0.40mm | Amphenol
Class L Heavy Duty High Power Connectors | MIL-DTL-22992 Connectors ...
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
OneG Series RJ45 High-Speed Connectors - RJE7H
The RJE7H series of 1x1 Tab Down CAT5e jack connectors is one of the top-selling OneG series connectors from Amphenol. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.