Search Results for v bradband
Multi-Purpose Housing - Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Multi-Purpose Housing. A proven, versatile enclosure designed to environmentally protect outside plant equipment and cabling in CATV networks. The Amphenol CMPH-7 Series Multi-Purpose Housing is designed for new installations as well as rehabilitation ...
422E12 IN- LINE CHARGE CONVERTER Revision: R OPTIONAL VERSIONS ... - PCB
Overrange ± 3 V ± 3 V Low Frequency Response(-5 %) 5 Hz 5 Hz High Frequency Response(2.2 mA) 50 kHz 50 kHz [3] ... Maximum Input Voltage 30 V 30 V Broadband Electrical Noise(1 to 10,000 Hz) 20 µV -94 dB [1] Spectral Noise(1 Hz) 17.0 µV/√Hz -95 dB [1]
Drop Cable Options - Amphenol Broadband Solutions
Amphenol Broadband Solutions is one of the premier manufacturers for coaxial cables for the telecommunications industries. Our product profile provides designs for specialized applications needing coaxial cables in various sizes, combinations, and specifications for telecommunications as well as the radio, video, TV and information industries.
Introducing Our NEW Wideband TX/RX Compact Combiner That Redefines RF ...
Broadband Flexibility: With a 5 MHz Tx and Rx bandwidth, ... (230 V AC EU/UK or 115 V AC US) without requiring an external 230V AC to 12V DC power supply. Application Usage Ideal for sectors like Public Safety, Transportation, Maritime, and Utilities, this new Broadband Hybrid Combiner family allows the combination of multiple UHF radio ...
ABS Coaxial Cable Product Type: T660-V (CATV) Black
%PDF-1.7 %âãÏÓ 463 0 obj >stream hÞœZß‹]¹ þWüØ> %ÿ’`Yè²íKhY’З҇t;,…lg hþû~²|ç¤L/‘ ÉøÜ{,}’¥O>G×\SN,IFbM…8 ük ...
422E36 IN-LINE CHARGE CONVERTER Revision: F OPTIONAL VERSIONS Optional ...
Output Voltage(at specified measurement range) ± 2.5 V ± 2.5 V Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Impedance <10 Ohm <10 Ohm Settling Time <6 min <6 min Output Polarity Inverted Inverted Maximum Input Voltage 30 V 30 V Broadband Electrical Noise(1 to 10,000 Hz) 26.0 µV -92 dB [1] Spectral Noise(1 Hz) 13.0 µV/√Hz ...
2-sip | Amphenol Global Search | Amphenol
Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Impedance 10 Ohm 10 Ohm Settling Time 6 min 6 min Output Polarity Inverted Inverted Maximum Input Voltage 30 V 30 V Broadband Electrical Noise(1 to 10,000 Hz) 14.0 µV -97 dB [1] Spectral Noise(1 Hz) 8.90 µV/√Hz -101 dB [1]
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
DS-60-1902 5.1.18 v.2 800-677-2288 | abs-go.com Low Current Circuit Breaker Panel Ordering Information Circuit Breakers Included Input Breaker Part Number Seven 3A Yes T009-50003333333* Two 3A, three 5A, two 10A Yes T009-500033555AA* T009-50005555555 Four 5A, three 10A Yes T009-50005555AAA* T009-5010AA55555 Seven 10A Yes T009-5010AAAAAAA
422E13 IN-LINE CHARGE CONVERTER Revision: T OPTIONAL VERSIONS ... - PCB
Overrange ± 3 V ± 3 V Low Frequency Response(-5 %) 5 Hz 5 Hz High Frequency Response(2.2 mA) 30 kHz 30 kHz [3] ... Maximum Input Voltage 30 V 30 V Broadband Electrical Noise(1 to 10,000 Hz) 11 µV -99 dB [1] Spectral Noise(1 Hz) 10.0 µV/√Hz -100 dB [1]
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
V - - - 48 24-+-V - - - 0.28 [7.2] 5 8 [15.9] 1 4 - 20 Studs With KEPS Nuts & Flat Washers 6-32 Screw Posts 0.29 [7.5] 5 10-32 Studs With KEPS Nuts & Flat Washers 8 [15.9] NOTES: 1. All dimensions are in in. [mm]. 2. Panel includes phoney fuses. Actual fuses are sold separately. B INPUT 100A MAX 10 987 6 5 4 32 1 BATT RTN A INPUT 100A MAX BATT ...
Cable Assemblies | Products - Amphenol
Interconnect products for eMobility applications. HV / HP Connectors, Interfaces, Cable Assemblies, Bus Bars, MSD, Vehicle Inlets, PDUs, customized interconnect solutions. Compact low voltage and high voltages harness solutions meet demands of 1000 V DC and up to 450 A.
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
250TPA08-C/nrg250TPA08-C Height: Depth: Width: 250TPA08-SC/nrg250TPA08-SC Height: Depth: Width
ABS Coaxial Cable Product Type: T11TQP77-V Black -083M
Amphenol Broadband Solutions 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com Series 11 Coaxial Cable Copper Clad Steel Conductor Foamed Polyethylene Dielectric Bonded APA Laminate Shield 77% Aluminum Braid ...
Get In Touch | ANS - amphenol-ns.com
Broadband. Fiber to the Home. Central Office and Headend Solutions; Outside Plant; BABAA; SFU and MDU Fiber Connectivity; Providing Fiber-Based Business Services; Wireless; ... Telect de Mexico S. de R.L. de C.V Calzada Juan Gil Preciado 2450 -- 1, 2 y 15a Col. Los Robles Zapopan, Jalisco C.P. 45134, Mexico 509.921.6067 . Sales 509.926.6000 ...
Splitters Archives - Amphenol Broadband Solutions
Part # Linear Series Broadband Digital Splitters & Taps. Linear Digital Splitters and Taps are the industry optimum DOCSIS 3.1 ready passive products. Providing future proof RF performance and long-term reliability through design excellence, innovation and quality manufacturing. Zinc die cast housing and fully soldered back ensure the best ...
422E01 IN-LINE CHARGE CONVERTER Revision: T OPTIONAL VERSIONS ... - PCB
Overrange ± 3 V ± 3 V Low Frequency Response(-5 %) 0.5 Hz 0.5 Hz High Frequency Response(2.2 mA) 60 kHz 60 kHz [3] ... Maximum Input Voltage 30 V 30 V Broadband Electrical Noise(1 to 10,000 Hz) 24 µV -92 dB [1] Spectral Noise(1 Hz) 19 µV/√Hz -94 dB [1]
Filters & Splices Archives - Amphenol Broadband Solutions
part # lpf-1002-70 filter. abs moca point of entry filter, > 70 db rejectin
4RU High Density Shelf (Gen 4) - Amphenol Broadband Solutions
Amphenol Broadband Solutions discretion Description ABS Part No. Shelf, High Density, 26 position, LGX Type, 4RU, Gen 4 1027414 Specifications Rack Utilization 4RU Height 6.9” Width 17.3” Depth 14.5” Material Powder Coated Aluminum - Black 4RU Gen 4 High Density Shelf Features: Capacity of 26 Mini-LGX Cassettes or 13 Standard LGX cassettes
Universal Broadband Enclosure (CUBE)
Universal Broadband Enclosure (CUBE) Electronics densification in head ends, hubs or other aggregation points is driving the need for increased space inside existing buildings, shelters, huts, etc. Amphenol 2V Battery Enclosures allow operators to recover valuable, conditioned space within existing buildings by enabling the movement of large 2V ...
4-20 mA vibration transmitter modules iT150 series
Input type “V” only. iT150 Input type A Acceleration V Velocity Sensitivity 10 100 mV/g, mV/ips 500 Detector type RMS True RMS P Peak (equiv.) PP Peak-to-peak (equiv.) TP * True peak (10-25,000 Hz) Output type A Acceleration V Velocity D** Displacement Units g g ips ips mils** mils m/s/s m/s2 mm/s mm/s mm** mm Full scale