Search Results for vhf n-type connector female
N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm
RF Connector N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm N-Type Straight Jack RG-8 RG-213 RG-225 Bulkhead IP67 50 Ohm | 082-6768 JavaScript seems to be disabled in your browser.
BNC Plug to N-Type Plug Test Adapter 75 Ohm Straight
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
AUTOMATE Type A Mini-FAKRA Sleeve | 923-10829 - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies;
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm ...
RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67. Downloads. 172316-10 PDF Customer Drawing (Size: 120 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
MFM Duplex - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm ...
N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 12 inches ARC 095-909-175-012 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 175101-R1-03.00
BNC Plug to TNC Plug Adapter 50 Ohm Straight | 242151
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
N-Type Straight Crimp Jack LMR-300 50 Ohm | 172335
RF Connector N-Type Straight Crimp Jack LMR-300 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 082-6099-RFX STP 3D Model (Size: 325 kb ) Assembly Instructions C9 (Size: 25 kb) 082-6099-RFX PDF Customer Drawing (Size: 231 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMB Solder Cup Straight Jack Bulkhead 50 Ohm | 142156 - Amphenol RF
Alias: SMB1351B9-NT30G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass ...
rjf tv | Amphenol Global Search | Amphenol
RJF TV - Reduced Flange - amphenol-socapex.com Series RJF TV 7 A 6: 1 ZN F312 Blank: Cat.5e Cat.6 6A: Cat.6A Shell type 7: Jam nut receptacle (mandatory for F312 and F311) 7S: Transversally sealed jam nut receptacle (mandatory for F059 and F058) Coding (avoid the coding for Cat.5e in F312 version) A, B, C or D Back termination 1: Female RJ45 5 ...
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code | FMB4NCRP-PCB-1 JavaScript seems to be disabled in your browser.
APC N to APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC N to APC 3.5 Adapters designed for radio frequency applications. APC N to APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Split-Pair Quadrax Contacts | Products | Amphenol Aerospace
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable. Enhanced crosstalk performance (compared to standard quadrax) due to compatibility with shielded twisted pair of cables. Can be used for a variety of high-speed applications beyond current star quadrax design.
BNC Straight Clamp Plug RG-11 75 Ohm | 112558 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-11 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Connectors | PCB Piezotronics
BNC connectors are ideal to terminate cables used with single-axis ICP accelerometers and vibration transmitters Main Menu. 0 1 1. Total Customer Satisfaction ... Connection Type: Jack (female socket / recepticle) Temperature Range: -85 to 329 °F; Temperature Range: -65 to 165 °C; $34.00 USD (Pricing valid in US only)
cad | Amphenol Global Search | Amphenol
It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC ...
SMA PCB Surface Mount Straight Jack 50 Ohm | 132320
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm