Search Results for vhf n-type connector female
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375 PDF Customer Drawing (Size: 263 kb) 082-5375 STP 3D Model (Size: 312 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 172143-10 PDF Customer Drawing (Size: 146 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
AHDP06-24-18SN-BRACL82 18 Position Plug, Socket, Shell Size - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP06-24-18SN-BRACL82 18 Position Plug, Socket, Shell Size 24, Normal Diameter Seal (Green), Backshell Ring Adapter-18 Position Plug, Socket, Shell S
Engineering and Innovation - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
SIM3E0108SAF - Amphenol Air LB
1900Elio - ABS1696 connectors - Female shells; 1900Elio - ABS1696 connectors - Backshells; 1900Elio - ABS1696 connectors - Accessories; 1977 connectors. ... ABS1694 brackets - N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets.
DAS Antennas 5029000 - amphenolprocom.com
Antenna is supplied with 0.5m coaxial cable with N Type termination and should be mounted with the connector/down lead pointing to the ground. Former Jaybeam brand product. Specifications. ... N(f) on 500 mm RG303 cable, white jacket: Materials: Aluminium base + white ABS shroud: Dimensions: 282 x 85 x182 mm / 11.1 x 3.3 x 7.2 in. Wind Load: 70 ...
1977 connectors | Products Amphenol Air LB
Toggle Nav. Search. Search
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
Direct replacement of standard non-filtered connectors for both Power and Signal; Wide Operating Temperature Range from -40°C to +85°C; Meets variety of demanding environments; High Strength Thermoplastic components meet UL 94V-0; High reliability in applications requiring UL compliance; Contact plating available in 15µ", 30µ" or 50µ" of gold
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers. Check Inventory. Register. Log in. Compare Products List. ... Mounting Type PCB Vertical Launch : Termination Style ...
cover | Amphenol Global Search | Amphenol
Rugged USB Type C, Input Output Connector, IP67, Vertical, Metric Thread, no dust cover ... Connectors . 27 pole capacity circular shell connectors. PL-700SM-N FEATURES. Compact and configurable, the Pulse-Lok® 700SM-N Series connectors are Amphenol Alden’s most versatile offering in a package diameter less than three quarters of an inch ...
ARINC 404 Connectors - Amphenol Canada
Amphenol's "AR" Series, ARINC 404 rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. These connectors are available in five shell styles with up to four insert cavities.
Compression Connectors | Server & Storage | Amphenol
2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us;
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-23 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551E1-055-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
The Advantages of Gold Plating in Connectors - Positronic
If a connector’s contacts will be exposed to corrosive environments or agents, gold plating can provide a strong defense and protect against oxidation and corrosion. Improved Electrical Conductivity. As a noble metal, gold does not react with other materials and chemicals in most environments. So long as the thickness of the gold plating ...
N-Type Straight Clamp Jack 1/2-inch Helical Corrugated Bulkhead 50 Ohm
RF Connector N-Type Straight Clamp Jack 1/2-in Helical Corrugated Bulkhead 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
CONEC Hybrid connectors
Junction system type S, M, L; ISOBUS Connectors; M12x1 Connectors with plastic coupling element; CPC Connectors; HDSCS Connectors; PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; PC104 / PC104plus; ... CONEC Hybrid connectors soon to be certified according to IEC standard 61076-2-118.
BNC Terminator Pl 1 W 75 Ohm | 202105 - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA PCB Surface Mount Straight Jack 50 Ohm | 132320
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications.