Search Results for videocom torrent download
ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
SMPM Socket (Size 12) D38999 Contact for .047 Cable
Enhance your system's RF connections with SV Microwave's SMPM Socket (Size 12) D38999 Contact for .047 Cable. Place your order today.
U95T1A1104A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95T1A1104A
Company >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Downloads; Contact; de; en; us; You are here: FTG EN > Company. From the Black Forest across the globe. At FTG, we are part of an international group. We combine a sense of tradition and a down-to-earth attitude with high standards of innovation and quality. At our production sites, we manufacture to the highest quality standards, and ...
AHDP06-24-19SR-SRA 19 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-19SR-SRA 19 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter. Comparable to PN# HDP26-24-19SE
What Is VFD Cable & Why Does It Matter? - TPC Wire
A variable frequency drive (VFD) is a type of controller that varies the frequency of the signal and voltage to control mot or speed. Other common names for VFD include variable speed drive, adjustable speed drive, constant torque drive, inverter drive, and pulse width modulation (PWM) drive.. When working with a VFD system, you need VFD cable that can handle the harsh electrical environment ...
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
Datasheet - VH/RAR; Datasheet - RAH/VR; Metral Product Presentation; Product Specification - Converged Header GS-12-180; Product Specification - Converged Header - HM1 Straight and R/A PF GS-12-445
SC000044 1.0mm socket contact , 22-18AWG. Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Downloads. 132332 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132332 STP 3D Model (Size: 305 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Crimping Hand Tools | Amphenol
Amphenol's crimping hand tools are professionally designed for applications in the prototyping phase or small production quantities. The hand tools have a mechanism which opens automatically after making the last advance of the ratchet with an ergonomic handle for an optimal grip.
124018312112A | USB 3.2 GEN1 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB Type C Connector System, part number 124018312112A.
10162310-001 | PV® | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
RT0W61210SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling ...
RT0W61210SNH-K Plug Kit, 10 Position, Female, Shell Size 12, with Machined Contacts. Compatible to part # UT0W61210SH
Low Outgassing Cables | PCB Piezotronics
Download Brochure About PCB ® PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
Downloads. SMP-FS-C09 PDF Customer Drawing (Size: 119 kb) SMP-FS-C09 STP 3D Model (Size: 163 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151:
AT06-12SB | 12-Way Plug, Female Connector , B Position Key | AT Series ...
AT06-12SB 12-Way Plug, Female, B Position Key. Comparable to PN# DT06-12SB, DT06-12SB-P012, DT06-12SB-B016
MCX Straight PCB Jack Surface Mount 50 Ohm | 919-118J-51P - Amphenol RF
Downloads. 919-118J-51P STP 3D Model (Size: 85 kb ) 919-118J-51P PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
Model EX603C05 | PCB Piezotronics
Model EX603C05:Intrinsically safe, industrial ceramic shear ICP® accel, 50 mV/g, 1.2 to 10K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
Heavy Duty Magnetic and High Frequency Antenna Mounts
This series of rugged and durable mounts includes heavy duty magnetic mounts, high frequency crimp-on mounts, and vandal-proof, crimp-on permanent high frequency mounts.