Search Results for videocom torrent download
MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex ...
Downloads. 252113 PDF Customer Drawing (Size: 70 kb) 252113 STP 3D Model (Size: 478 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A:
GTFP08432BEU | Micro SD | Amphenol
Click to download Certificate of Compliance Report EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
10128796-001RLF | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H8.5mm, Key B, 1μin Au Plating .
B75H Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
Multiband Low Profile Antenna Series - PCTEL
Downloads; Buy Now; Attractive multiband antenna with low profile, provides industry-leading multiband coverage and designed to withstand vibration conditions, making it suitable for rail, mining, and construction applications. Model Numbers: BMLPVDB700/2500; Intelligent Transportation Systems; Industrial IOT;
AF8 Universal hand crimp tool. Uses universal positioner part no. UH2-5.
Universal hand crimp tool, 1.0 -2.0mm, wire range 12-16 AWG. Uses universal positioner part no. UH2-5.
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9511-2SF IGS 3D Model (Size: 753 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel:
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Downloads. 903-413J-51A PDF Customer Drawing (Size: 785 kb) 903-413J-51A STP 3D Model (Size: 608 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
South America locations - Casco Automotive Group
PDF download. Quality Policy. PDF download. Contact Information. Casco do Brasil Ltda Operations & Sales Office R. Arthur Barbarini, 399 Park Comercial de Indaiatuba Indaiatuba – State of São Paulo 13347-444 Brazil. cascodobrasil@cascoauto.com +55 019 38856100. Human Resources. Paulo Medeiros
Stingray GNSS Magnetic High Rejection Tracking Antenna
This high rejection, magnetic mount tracking antenna covers the full GNSS band. Its proprietary filtering design allows wideband coverage while achieving superior out-of-band rejection. Ideal for any global GNSS tracking application that requires an externally mounted antenna.
10133694-101LF | OCTIS™ | Amphenol
Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Mating Part. 10135746-101LF ...
55010706-000 amphenol | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
HBF058-08U1S3-50F - HYBRIFLEX® - RFS Technologies an Amphenol Company
Add to my e-catalog Download PDF datasheet View related documents. See related products. Installation Hardware. Universal angle adapter, Snap-in or 3/8" (kit of 10) Add to my e-catalog Download PDF datasheet. Wall Feedthrough Sealing. Feed through assemblies for 5/8" coaxial cable, 102mm (4"), 1-entry.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
51939-233LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Amphenol is one of the leading manufacturers of pwrblade header - right angle. Contact us today for more details of pwrblade header - right angle , part number 51939-233LF.
C01620D00320012 3+ PE Female straight cable connector with - Amphenol Sine
3+ PE Female straight cable connector with strain relief and clamping ring. Field installable screw termination.
Model 138A50 | PCB Piezotronics
Model 138A50:Tourmaline ICP® underwater blast sensor, 7.6" length, 50k psi, 0.1 mV/psi
M39012/59-4006 SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm ...
Downloads. 901-255-11 STP 3D Model (Size: 945 kb ) 901-255-11 Customer Drawing (Size: 278 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/59-4006: Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: