Search Results for videocom torrent download
Whip Antennas MU 5-X/... - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Sturdy, conical, flexible rubber whip. MU 5-X/s covers 370 – 410 MHz MU 5-X/l covers 406 – 440 MHz MU 5-X/h covers 430 – 470 MHz – no tuning required. Stainless steel X-mount with M6-thread whip-fastening system.
GSB311131HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle, 9 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
LabMaster Portable Data Recorder | PCB Piezotronics
Three-In-One System: Test, Analyze, Certify. The LabMaster Portable is an advanced, multi-purpose system designed to test threaded fasteners, analyze bolted joints, and certify power tools.
F305-1A7H1-11040-E100 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F305-1A7H1-11040-E100
Humboldt Male PCB Surface Mount Connector, 4 Port
Check out the highly performable Humboldt Male PCB Surface Mount Connector, 4 Port, H14S-0001. Explore the detailed product specifications.
Intelligent Transportation | Solutions | PCTEL
Download Brochure Antenna Solutions for ITS – Smart Roadways. Download Brochure Antenna Solutions for ITS – Smart Transit. Download Brochure For innovative solutions that advance intelligent transportation, talk with PCTEL today. ...
10131766-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10131766-101LF.
PRODUCT DATA DRAWING - SV Microwave
a dcn 52741 07/23 approved: checked: drawn: see pdm see pdm bnk 05/06/20 12.000±.250304.80±6.35 smps male sma male 2x shrink tubing flexible Ø.047 cable
AT06-2S-OMRDBLK 2 Position Overmolded Plug, Socket, Reduced
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
SFW4R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
APS-xx-WBS-LP-NF-CC - amphenolprocom.com
Download . Product PDF; Add to quote. Description. Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating. Connectors configurations of N-Female.
SMA Male to SMPM Male Adapter, FD SF1080-6005 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 52573 05/23
see sheet 1 approved: checked: drawn: see pdm see pdm see sheet 1 4x .026 min0.66 min.085±.0022.16±0.05 trace center point recommended pcb mechanical footprint
F52Q-1A7H1-11020 | Flex 1.00mm | Amphenol
FF5026-AO152-020. 1.0mm Pitch FFC Jumper, Opposite Side Contacts, 152.00mm Cable Length, Tin (Sn) Plating, 20 Circuits
D-SUB Connectors - CONEC
The I/O connection system has been invaluable to electronic applications for many years. D-SUB Connectors – also known as D-Subminiatur or Sub-D connectors – are used in nearly all application markets, from control and measuring to telecommunications and computer applications.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRO-PDI4-40-800-6 dB-10W-N
Download . Product PDF; Add to quote. Description. 10 W equal power divider. The divider covers the frequency range from 40 - 800 MHz. Very little ripple on divider output over the entire frequency range. Specifications. Electrical; Model: PRO-PDI4-40-800-6 dB-10W-N: Frequency: 40 - 800 MHz: Max. Input Power
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
to easily download your IAQ measurements and customize graphs. 2080 CO 2 View Logging Software CO2 View is a Windows based program that interfaces with the 7000 series. This easy to use program displays and graphs real-time CO 2 levels at a user adjustable interval. UIP T2090 Modify your 8000 series (T8100, T8200, T8300). 7001 Accessories
CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, - Amphenol Sine
CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.3 Meter. $0.00. Receptacle with wire leads
Model 523R10 | PCB Piezotronics
Documents & Downloads; 3-coax, 34 awg (7/42), twisted bundle, low noise, PFA cable, 10-ft, 1/4-28 4-socket, shell isolated plug, 200C rated to triple splice assembly with (3) 4.5-in coaxial cables each with a 10-32 plug (EB) for charge triax sensors. Cable assembly consists of the following components: