Search Results for virtualizacion juegos compatibles
Validation Accessories - KAYE
Descubra la amplia gama de accesorios de validación de Kaye. Ofrecemos termopares de alta calidad para que siempre tenga a mano el sensor de temperatura adecuado. Nuestros pasamuros permiten la inserción segura en cámaras cerradas o contenedores, mientras que nuestros transmisores de presión compatibles pueden integrarse perfectamente en sus sistemas de validación Kaye.
R-VPX Evolution - VITA 커넥터 | Amphenol Socapex
Amphenol Socapex의 R-VPX Evolution은 VITA 46 및 47 표준을 능가하는 모듈식 COTS 상호 연결 시스템입니다. 이 상호 연결 시스템은 16Gb/s 성능을 제공하며 기존 VITA 46 커넥터와 완벽하게 상호 결합할 수 있습니다. 4포인트 접점 시스템은 견고하고 결합력이 낮으며 접점 전류 정격이 1.5A입니다. 46.30 사양 풋 ...
SmartBoat/SmartFlex - Airmar
NMEA 2000 ® Network for a Mid-Size Vessel with SmartBoat. SmartBoat provides a simple and cost-effective way to connect and manage a variety of analog and digital sensors and devices to the NMEA 2000 ® network - regardless of their protocols. This results in the creation of an intelligent and capable NMEA 2000 network where all data is readily accessible on your MFD.
Active Optical Cables | Amphenol | Transceivers
designed for use in 100gb/s data rate links. compliant with the sff-8636, ieee802.3bm or itu-t g959.1 amphenol's...
Cryogenic - XMA
Our cryogenic products put our weather thresholds to the test, performing in millikelvin temperatures. XMA has successfully designed and distributed several cryogenic product lines thanks to our: . State of the art thermalization methods ; Attention to non-superconducting materials ; Tight tolerancing
RJF TV Cat5e, Cat6, Cat6A - Conectores Ethernet, USB y de pantalla ...
Además, son totalmente compatibles con los conectores RJ45 estándar, lo que los convierte en una solución versátil y rentable para una gran variedad de aplicaciones Ethernet. En resumen, la serie de conectores Ethernet robustos Socapex RJF TV de Amphenol ofrece una solución fiable y duradera para la conectividad Ethernet en entornos duros ...
SAS/PCIe® 5.0 (U.2 & U.3) Connectors - Amphenol CS
§ Compatible with SFF8639 specification § Capable of meeting 24Gb/s SSDs and HDDs or PCle® based devices at 32Gb/s § Footprint backward compatible to 12G, 6G and 3G SAS connectors FEATURES BENEFITS § Receptacles are inter-mateable with unshielded dual port SFF8680 (SAS 3.0/SAS 4.0) connectors § Offers flexibility in component selection
SmartBoat® FAQs - Airmar
Get all the answers you need about SmartBoat technology with AIRMAR's comprehensive SmartBoat FAQs page. Explore the most frequently asked questions and gain valuable insights into our state-of-the-art marine solutions. From technical details to practical applications, our FAQs cover it all. Enhance your boating experience with SmartBoat's cutting-edge features.
Guía de usuario de Scala - marport.com
Nota: Scala2 es compatible con las siguientes versiones de macOS: OS X El Capitan, macOS Sierra, macOS High Sierra, macOS Mojave, macOS Catalina. • Dispone de 1 a 3 monitores para un Mac mini. • El receptor está conectado al ordenador a través de la red Ethernet privada.
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 ...
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
Paladin® HD Backplane Interconnect System - Amphenol
Mate and footprint compatible with Paladin ® HD and leverages proven differential pair architecture Mate compatible upgrade path from 112Gb/s to 224Gb/s with reliable and robust design features Part Numbers
Single-Channel 1000Base-T to SGMII Ethernet Converter
• EMI/EMC compatible • Compliant with IEEE 802.3ab Ethernet Standards • Hermetic option available with a helium leak rate of 10-4 cc/sec • Operational temperature -40°C to +85°C • Storage temperature -50°C to +125°C. Documents Request Quote. Single-Channel 1000BASE-T to SGMII Ethernet Converter
ExtremePort™ QSFP 112G Connectors | High Speed I/O | Amphenol
Amphenol ExtremePort QSFP 112G interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a co
Dualok High-Vibration Connectors - Amphenol Aerospace
Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications. Features & Benefits: Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse ...
Driving Safe with LV214 and USCAR Standards - Amphenol CS
The HSBridge+ connector system is an ideal solution for in-vehicle connections with high data rates of up to 5Gb/s supporting advanced infotainment, telematics, and camera devices across the automotive and commercial vehicle industries. These USB connectors feature headers that meet the requirements of the USCAR-30 standard and are performance tested in accordance with USCAR-2.
AIS100 AIS USB Receiver (USB Self Powered) - Gemeco
For use with any AIS compatible PC navigation software, such as the latest SmarterTrack, MaxSea, SeaPro, Nobeltec and Rose-Point applications. Features. Low cost entry level AIS receiver High performance dual-channel AIS receiver for use with existing plotter and radar systems ;
NGCON Fiber Optic Connector Series - Amphenol Fiber Systems ...
Electrolytic Compatible Plating B Stainless Steel, Passivated D Aluminum with Non-Conductive Finish F Aluminum with CAD Olive Drab Plating 5. Insert Arrangement Shell Size 11 (B) : 1 2 Channel 2 4 Channel Shell Size 13 (C) : 1 6 Channel Shell Size 15 (D) : 1 8 Channel 2 10 Channel Shell Size 23 (H) : 1 36 Channel 2 18 Channel
QEPT-50G | Optical Transceivers | Products | Amphenol Aerospace
The QEPT 200G integrates the finest & latest PAM4 enabled VCSEL drivers & TIA available on the market to ensure optimum performance. QEPT 200G PAM4 is a perfect solution for demanding applications where real-estate and heat dissipation is an issue, whilst allowing the useage of widespread 850nm multi-mode technologies.
Single-Channel 1000Base-T to SGMII Ethernet Converter
• EMI/EMC compatible • Compliant with IEEE 802.3ab Ethernet Standards • Hermetic option available with a helium leak rate of 10-4 cc/sec • Operational temperature -40°C to +85°C • Storage temperature -50°C to +125°C. Documents Request Quote. Single-Channel 1000BASE-T to SGMII Ethernet Converter
Ve-NET Automotive Multigigabit Differential Connector System ...
Ve-NET™ Automotive Multi-Gigabit transmits data from 1000Mb/s to 10Gb/s. Developed according to USCAR-2, LV214, and Ethernet specifications and available in sealed / non sealed configurations.