Search Results for w30-38e-2-s
PCB spec sheet.asp?item id=17883&model
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 400 Ohm ≤ 400 Ohm Output Bias Voltage 9 to 14 VDC 9 to 14 VDC Discharge Time Constant .3 to 2 sec .3 to 2 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 4800 µg/ √Hz 47,088 (µm/sec2)/ Hz [1] Spectral Noise(10 Hz) 560 µg/√Hz 5494 (µm/sec2 ...
2010-11-07 Table tennis competition was successfully held at the Debao ...
2010-11-07 Table tennis competition was successfully held at the Debao badminton hall on the Nov.7th 2010
Operation Manual T-Series SSI - Temposonics
15.Before applying power, ensure that nobody’s safety is jeopardized by starting machines. 16.Check the function of the sensor regularly and provide documentation of the checks (see chapter “6.2 Maintenance” on page 32). 2.4 Safety instructions for use in explosion-hazardous areas
Temper-Grip | HCP (High Current Pin) Contacts | Power Products ...
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
High EMI resistance accelerometers - Wilcoxon Sensing Technologies
2 pin, MIL-5015 1/4-28 UNF HV201 M8 x 1.25 HV202 M6 Models available. Wilcoxon Sensing Technologies 435 Progress Drive Frederic, MD 2101 SA An Amphenol Company ote e to continos process improement, specifications are sect to cange itot notice. is docment is ceared or pic reease.
DDR SDRAM - Evolution of High-Performance Volatile Memory - Amphenol CS
The transfer rate of DDR4 is 2133~3200 MT/s compared to 800~1600 MT/s of DDR3. The next-generation DDR5 is already announced by JEDEC and is expected to be released by 2020. Amphenol ICC continues to bring up solutions to support the developments in DDR SDRAM through these generations with connectors like DDR3 Memory Module Sockets, ...
HD-EFI Straight PCB Limited Detent Jack End Launch 50 Ohm
RF Connector HD-EFI Straight PCB Limited Detent Jack End Launch 50 Ohm
B A2 - Amphenol Sine
2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k. 2.7 mating cycles durability:500 cycles min.
QMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Alias: 930-190P-51S: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
Assembly Instructions-C59 Amphenol SMA-Reverse Polarity
Step 2 for 901-9866 RP-Plug RP-Plug Step 2 for 901-9857 RP-Bulkhead Jack Step 3a, b Step 1 Clean cable end for .625"(16mm) min. length. Trim cable jacket and dielectric to c = .090(2.3) for 901-9866 or c = .125(3.2) for 901-9857. Do not nick center conductor. Remove burrs from cable jacket and center conductor.
FCE17B25SM450 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17B25SM450.
7 Tips for Electrical Cable Selection and Installation - TPC Wire
A typical factor to determine a cable’s minimum bend radius is to multiply the cable’s Outside Diameter (O.D.) by 8. Example: cable O.D. = .36” We multiply .36” x 8 = 2.9” In this example, we would expect the cable carrier to have a bend radius of 2.9” or larger to ensure optimal flex-life of the electrical cable.
69167-203 | PV™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of PV ® , part number 69167-203.
UG-573A/U C- Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-573A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
ABS Coaxial Cable Product Type: TX10715JB - Amphenol Broadband Solutions
1794 2.45 8.04 1800 2.46 8.07 . Author: Timothy Cooke Created Date: 11/2/2017 11:17:08 AM ...
Panel mounted socket 2CMA100370R1000 - Amphenol Sine
C22.2 No. 182.1-13 RoHS Status Following EU Directive 2011/65/EU PACKAGINGDIMENSIONS Package Width 112 millimetre Package Height 139 millimetre Package Gross Weight 0.45 kilogram 112 millimetre Package Units box 1 piece TECHNICAL Product Main Type TRU Red Number of Poles 4 Clock Position 7Hour 60 ampere Rated Voltage 480 … 500 volt
EB330 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
RJE01J4202 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack, part number RJE01J4202